Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D | L1 | t | T (Approx.) |
Applicable Wrench | Screwdriver Part No. |
Hexalobular Socket No. |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SRTSQ-M2-5-TZB | M2 | 0.4 | 5 | 3.5 | 5 | 1.3 | 0.3 | 0.7 | - | SRD-6.35 | 6 | 20 | 0.24 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SRTSQ-TZB | |
|---|---|
| Screw Body | Steel Trivalent Chromate Treatment |
| Screw Body Strength Class | 4.8 Equivalent |
| Plain Washer | Steel Trivalent Chromate Treatment |
| Spring Washer | Steel Trivalent Chromate Treatment |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Pan head machine screws with captive washers, with a pin at the center of the hexalobular socket*1.
- Former JIS-standard plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: I=3)
- For screws with captive washers, see “What are screws with captive washers (SEMS screws)?” .
- When using a washer in spot facing, workability is improved because the bolt and washer can be mounted and removed at the same time.
- This prevents mounting and removing with regular tools.
- Install and remove with SRX Dedicated Wrench or SRXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".






/13331_1.jpg?awscf_publishdate=2026-02-04 16:40)


