Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|
SRWFS-M5-10 | M5 | 0.8 | 10 | 9.3 | 2.7 | SRWB-5 | SRD-6.35 | 10 | 2.5 | CAD | RFQ |
SRWFS-M5-12 | M5 | 0.8 | 12 | 9.3 | 2.7 | SRWB-5 | SRD-6.35 | 10 | 2.7 | CAD | RFQ |
SRWFS-M5-16 | M5 | 0.8 | 16 | 9.3 | 2.7 | SRWB-5 | SRD-6.35 | 10 | 3.2 | CAD | RFQ |
SRWFS-M5-20 | M5 | 0.8 | 20 | 9.3 | 2.7 | SRWB-5 | SRD-6.35 | 10 | 3.7 | CAD | RFQ |
SRWFS-M5-25 | M5 | 0.8 | 25 | 9.3 | 2.7 | SRWB-5 | SRD-6.35 | 10 | 4.2 | CAD | RFQ |
SRWFS-M5-30 | M5 | 0.8 | 30 | 9.3 | 2.7 | SRWB-5 | SRD-6.35 | 10 | 4.8 | CAD | RFQ |
SRWFS-M5-40 | M5 | 0.8 | 40 | 9.3 | 2.7 | SRWB-5 | SRD-6.35 | 10 | 6 | CAD | RFQ |
SRWFS-M5-50 | M5 | 0.8 | 50 | 9.3 | 2.7 | SRWB-5 | SRD-6.35 | 10 | 7.4 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SRWFS | |
---|---|
Main Body | Equivalent to SUS304 |
Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measures
Characteristics
- This prevents mounting and removing with regular tools.
- Install and remove with SRWB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.