Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|
SRWFS-M8-16 | M8 | 1.25 | 16 | 15.8 | 4.65 | SRWB-7 | SRD-6.35 | 10 | 11 | CAD | RFQ |
SRWFS-M8-20 | M8 | 1.25 | 20 | 15.8 | 4.65 | SRWB-7 | SRD-6.35 | 10 | 12 | CAD | RFQ |
SRWFS-M8-25 | M8 | 1.25 | 25 | 15.8 | 4.65 | SRWB-7 | SRD-6.35 | 10 | 13 | CAD | RFQ |
SRWFS-M8-30 | M8 | 1.25 | 30 | 15.8 | 4.65 | SRWB-7 | SRD-6.35 | 10 | 15 | CAD | RFQ |
SRWFS-M8-40 | M8 | 1.25 | 40 | 15.8 | 4.65 | SRWB-7 | SRD-6.35 | 10 | 18 | CAD | RFQ |
SRWFS-M8-50 | M8 | 1.25 | 50 | 15.8 | 4.65 | SRWB-7 | SRD-6.35 | 10 | 23 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SRWFS | |
---|---|
Main Body | Equivalent to SUS304 |
Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measures
Characteristics
- This prevents mounting and removing with regular tools.
- Install and remove with SRWB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.