• Special Screws
  • Security screws / Tamper Resistant Screws

SRX-10

Wrench for Hexalobular Socket (with Pin) Tamper-Resistant Screws

  • Tamper Resistance

Dimension Drawing

SRXWrench for Hexalobular Socket (with Pin) Tamper-Resistant Screws寸法図

Unit : mm

Part Number Hexalobular Socket No. L1 L2 Mass
(g)
RFQ
SRX-10 10 60 20 3.7 RFQ

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Wrench for tamper-resistance screws with a pin at the center of the hexalobular socket.

Product List

Click here to see SRX

Click here to see Security screws / Tamper Resistant Screws