Specs/CAD
Application
Mounting and removing the tamper resistant screwsCharacteristics
- Short bit for tamper-resistance screws with a pin at the center of the hexalobular socket*1.
- Use in combination with the dedicated magnetic screwdriver SRD and commercial bit-interchangeable screwdrivers.
- If combining with a tool with a deep bit insertion depth, use the SKABA Adapter for Short Bit.SKABA
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".
Usage Example