Sheet Metal Fasteners
Achieve a perfectly tight and gap-free fastening on thin sheet metal.
Eliminate the need for washers and prevent fastening failures.
Streamline assembly processes for thin sheet applications.
For more details, click here
➀ Sheet Metal Screws ( -UC)
Features a relief cut under the head, compatible with materials as thin as 0.1mm.
② SEMS Screws (-SUC)
Designed with a shorter cylindrical section, including the incomplete thread area, enabling secure fastening of materials less than half the thickness of standard SEMS Screws.
③ Flat Head Machine Screws (-SUC)
Flat head screws with a cut bearing surface that prevents bottoming out caused by the seat or the incomplete thread area when fastening thin sheet materials.

| Image | ![]() |
![]() |
|||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Phillips Flat Head Screws for Sheet Metal | Cross Recessed Flat Head Machine Screws with Nylon Patch - for Sheet Metal | |||||||
| Part Number | SNFS-SUC | SNFS-SUC-ALK | |||||||
| Feature | Low Profile Space-Saving For Sheet Metal |
Low Profile Space-Saving For Sheet Metal Nylon Patch |
|||||||
| Material | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | |||||||
| Surface Treatment | - | - | |||||||
| Thread Size | M3 ~ M6 | M3 ~ M6 | |||||||
| Operating Temperature (℃) | - | - | |||||||
| CAD | CAD | CAD | |||||||
| Specifications | Specifications | Specifications | |||||||
| List | SNFS-M3-SUC SNFS-M4-SUC SNFS-M5-SUC SNFS-M6-SUC | SNFS-M3-SUC-ALK SNFS-M4-SUC-ALK SNFS-M5-SUC-ALK SNFS-M6-SUC-ALK |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data