• Special Screws (Bolts)
  • Sheet Metal Fasteners

SFBS-UC/Socket Button Head Cap Screws with Flange for Sheet Metal

  • Space
  • Easy to Use
  • Decoration

Dimension Drawing

SFBS-UCSocket Button Head Cap Screws with Flange for Sheet Metal寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
4
5
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 t1 B t Max. Tightening
Torque*1 (N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SFBS-M3-4-UC M3 0.5 4 7 5.2 1.65 0.5 2 1.05 0.25 10 0.5 CAD RFQ
SFBS-M3-5-UC M3 0.5 5 7 5.2 1.65 0.5 2 1.05 0.25 10 0.56 CAD RFQ
SFBS-M3-6-UC M3 0.5 6 7 5.2 1.65 0.5 2 1.05 0.25 10 0.61 CAD RFQ
SFBS-M3-8-UC M3 0.5 8 7 5.2 1.65 0.5 2 1.05 0.25 10 0.73 CAD RFQ
SFBS-M4-5-UC M4 0.7 5 9.2 6.8 2.2 0.6 2.5 1.3 0.5 10 1.1 CAD RFQ
SFBS-M4-6-UC M4 0.7 6 9.2 6.8 2.2 0.6 2.5 1.3 0.5 10 1.2 CAD RFQ
SFBS-M4-8-UC M4 0.7 8 9.2 6.8 2.2 0.6 2.5 1.3 0.5 10 1.4 CAD RFQ
SFBS-M5-6-UC M5 0.8 6 11.4 8.5 2.75 0.8 3 1.6 1 10 2.2 CAD RFQ
SFBS-M5-8-UC M5 0.8 8 11.4 8.5 2.75 0.8 3 1.6 1 10 2.5 CAD RFQ
SFBS-M5-10-UC M5 0.8 10 11.4 8.5 2.75 0.8 3 1.6 1 10 2.8 CAD RFQ
SFBS-M6-6-UC M6 1 6 13.6 10.1 3.3 0.9 4 2.1 2 10 3.4 CAD RFQ
SFBS-M6-8-UC M6 1 8 13.6 10.1 3.3 0.9 4 2.1 2 10 3.9 CAD RFQ
SFBS-M6-10-UC M6 1 10 13.6 10.1 3.3 0.9 4 2.1 2 10 4.3 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
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
SFBS-UC
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2-50

Do not exceed the max. tightening torque.


Application

Exterior panels on semiconductor manufacturing equipment, etc.
Reducing the size of equipment and devices

Characteristics

  • These stainless steel socket button head cap screws with flange are for fixing thin plates.
  • The flange on the head ensures a seating surface even on thin plates with large drilled holes, making fixing possible.
  • Because SFBS-UC has relief in the under-head area, it is suitable for fixing thin plates. Fastening of thin plates from 0.1mm up is possible.

SFBS-UC

  • For space-saving of equipment/devices and applications with limited overhead space.
  • Bolts for fixing thin plates are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.

SFBS-UCSocket Button Head Cap Screws with Flange for Sheet Metal


Product List

Click here to see Sheet Metal Fasteners

Click here to see Special Screws (Bolts)