• Special Screws (Bolts)
  • Titanium Bolts (Screws)

SNZT/Titanium Pan Head Machine Screws for Precision Instruments (Miniature Screws)

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight
  • Miniature

Dimension Drawing

SNZTTitanium Pan Head Machine Screws for Precision Instruments (Miniature Screws)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.6
M2
M2.5
L
All
3
4
5
6
8

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Maximum Tightening Torque (N·m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZT-M1.6-3 M1.6 0.35 3 2.3 0.5 0 0.07 10 0.023 CAD RFQ
SNZT-M1.6-4 M1.6 0.35 4 2.3 0.5 0 0.07 10 0.028 CAD RFQ
SNZT-M1.6-5 M1.6 0.35 5 2.3 0.5 0 0.07 10 0.032 CAD RFQ
SNZT-M1.6-6 M1.6 0.35 6 2.3 0.5 0 0.07 10 0.037 CAD RFQ
SNZT-M2-3 M2 0.4 3 3 0.6 0 0.14 10 0.041 CAD RFQ
SNZT-M2-4 M2 0.4 4 3 0.6 0 0.14 10 0.049 CAD RFQ
SNZT-M2-5 M2 0.4 5 3 0.6 0 0.14 10 0.057 CAD RFQ
SNZT-M2-6 M2 0.4 6 3 0.6 0 0.14 10 0.065 CAD RFQ
SNZT-M2.5-4 M2.5 0.45 4 3.8 0.8 0 0.29 10 0.096 CAD RFQ
SNZT-M2.5-5 M2.5 0.45 5 3.8 0.8 0 0.29 10 0.11 CAD RFQ
SNZT-M2.5-6 M2.5 0.45 6 3.8 0.8 0 0.29 10 0.13 CAD RFQ
SNZT-M2.5-8 M2.5 0.45 8 3.8 0.8 0 0.29 10 0.16 CAD RFQ
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
SNZT
Main Body TW270 (Grade 1 Titanium)

Application

Installation of FPD Manufacturing Equipment / Semiconductor Manufacturing Equipment / Electrical and Electronic Devices / Magnetic Sensors

Characteristics

  • M1.6-M2.5 Grade 1 Titanium miniature screws for precision instruments.
  • The specific gravity is approximately 60% that of stainless steel.
  • Non-magnetic.
  • Excellent chemical resistance / seawater resistance.
  • Refer to ⇒Properties of Titanium for details about the characteristics of titanium.
  • Removes the dirt that follows manufacturing, leaving a glossy finish. Additionally, products have been cleanroom washed and packed. Clean specification prevents oil and dirt from adhering.

SNZTTitanium Pan Head Machine Screws for Precision Instruments (Miniature Screws)


Mechanical Properties

TW270 (Grade 1 Titanium)
Tensile Strength (N/mm2) 270-410
0.2% Proof Stress (N/mm2) 165 or More
Elongation (%) 27 or More

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

TW270 (Grade 1 Titanium)
Specific Gravity 4.51
Melting Point (°C) 1668
Longitudinal Elastic Modulus (GPa) 106
Thermal Conductivity (W/(m・K)) 17.16
Linear Expansion Coefficient (K-1) 8.4 x 10-6
Electric Resistance (µΩ・m) 0.55
Magnetic Permeability (µ) 1.0001 (Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Titanium Bolts (Screws)

Click here to see Special Screws (Bolts)