• Special Screws (Bolts)
  • Titanium Bolts (Screws)

SVFT/Vented Cross Recessed Flat Head Machine Screws - Titanium

  • Vacuum
  • Space
  • Cleanroom Specification
  • Nonmagnetic
  • Light Weight
  • LowOutgas

Dimension Drawing

SVFTVented Cross Recessed Flat Head Machine Screws - Titanium寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
L
All
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 d
max.
Cross-recessed
Socket Number
Qty per Pack Mass
(g)*1
CAD
Download
RFQ
SVFT-M3-6 M3 0.5 6 6 1.75 1.2 2 10 0.18 CAD RFQ
SVFT-M3-8 M3 0.5 8 6 1.75 1.2 2 10 0.2 CAD RFQ
SVFT-M3-10 M3 0.5 10 6 1.75 1.2 2 10 0.23 CAD RFQ
SVFT-M4-6 M4 0.7 6 8 2.3 1.5 2 10 0.34 CAD RFQ
SVFT-M4-8 M4 0.7 8 8 2.3 1.5 2 10 0.39 CAD RFQ
SVFT-M4-10 M4 0.7 10 8 2.3 1.5 2 10 0.44 CAD RFQ
SVFT-M4-12 M4 0.7 12 8 2.3 1.5 2 10 0.49 CAD RFQ
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
SVFT
Main body TW270 (Type 1 titanium)

Application

Vacuum device / Vacuum container / FPD production device /
Semiconductor manufacturing device / Electron microscope

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Flat head screw type whose head does not protrude after tightening.
  • The surface is reformed by special chemical polishing and bright heat treatment. The amount of outgas is ultralow.
  • Nonmagnetic.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • About bright heat treatment and titanium properties⇒Properties of Titanium

Product List

Click here to see Titanium Bolts (Screws)

Click here to see Special Screws (Bolts)