Specs/CAD
Unit : mm
| Part Number | Applicable Nominal of Thread | Identifying Number of Groove Steps B | A | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|
| SKCHB-M1.2 | M1.2 | None | 1 | 15.1 | CAD | RFQ |
| SKCHB-M1.4 | M1.4 | 1 | 1.13 | 12 | CAD | RFQ |
| SKCHB-M1.6 | M1.6 | 2 | 1.3 | 15.4 | CAD | RFQ |
Material/Finish
| SKCHB | |
|---|---|
| Main Body | Tool Steel (Hardness: 56HRC or Higher) |
Application
Mounting and removing small plastic screws for precision instrumentsCharacteristics
- Phillips bits dedicated for small plastic screws for precision instruments SPE-MC1SPE-MC3SPA-MC1SPA-MC3.
- Use in combination with the dedicated magnetic screwdriver SRD and commercial bit-interchangeable screwdrivers.
- Torque management of screws is possible through use in combination with a torque screwdriver or torque wrench.






/13331_1.jpg?upd=20250922124926&awscf_publishdate=2026-02-24 16:30)