• Special Screws (Bolts)
  • Tools

SKCK/Hexagon Sockets (with Screw Holding Function)

  • Easy to Use

Hints for Correctly Using NBK Products

The video is an example using SKCK-9.5(). You can perform the same operation using this product.


Dimension Drawing

SKCKHexagon Sockets (with Screw Holding Function) 寸法図

Specs/CAD

Unit : mm

Part Number B Nominal of Width Across Flats Lb Insertion Angle t D D1 L Mass
(g)
CAD
Download
RFQ
SKCK-7-6.35 7 6.35 4 11.3 11.2 18 8 CAD RFQ
SKCK-10-9.5 10 9.5 6 14.5 17.3 26 24 CAD RFQ
SKCK-12-9.5 12 9.5 7 16.8 17.3 26 26 CAD RFQ
SKCK-8-6.35 8 6.35 5 12.3 11.2 18 9 CAD RFQ
SKCK-13-9.5 13 9.5 8 18 17 26 28 CAD RFQ
SKCK-14-9.5 14 9.5 8.5 19.5 18.5 27 34 CAD RFQ
SKCK-17-9.5 17 9.5 9.5 23.3 21.5 28 62 CAD RFQ

Material/Finish

SKCK
Main Body SCM435
Nickel Chrome Plating
Wire Ring SWPA
Ball SWCH

Application

For narrow areas where screws cannot be retained by hand, during assembly/maintenance of devices, equipment, vehicles and so on
For preventing screws from falling into devices, such as food processing equipment where mechanical parts must be excluded, during maintenance

Characteristics

  • A socket which holds hex head screws/bolts and hex nuts.
  • The two balls pressed into the wire ring facing inwards hold hex head screws/bolts and hex nuts within the socket and prevent falling.

SKCKHexagon Sockets (with Screw Holding Function)

  • Unlike magnetic holding methods, it can be used with hex head screws/bolts and hex nuts of any material. There is also no adherence of foreign matter due to socket magnetism.
  • It can be used just like ordinary sockets.
  • There are 2 types of insertion angles.
    SKCK-**-6.35----Insertion Angle6.35
    SKCK-**-9.5----Insertion Angle9.5

Usage Example

For mounting and removal of screws in deep areas where hex head screws/bolts and hex nuts cannot be retained by hand.

SKCKHexagon Sockets (with Screw Holding Function)

When mounting or removing hex head screws/bolts and hex nuts in narrow vertical areas, use a commercially available extension bar.

SKCKHexagon Sockets (with Screw Holding Function)


Precautions for Use

  • Use a size matching the nominal of width across flats.
  • Retention may not be possible according to the dimensions and specifications of the hexagon.
  • Insert firmly until hex head screws/bolts and hex nuts are retained.
  • Do not use together with power tools like impact wrenches.
  • Do not use in locations exposed to live wires, as it is made of metal.
  • Do not use for any applications other than for turning screws.

Product List

Click here to see Tools

Click here to see Special Screws (Bolts)