• Special Screws (Bolts)
  • Tools

SKEIBD-SET/Stripped Screw Removal Bits / Impact Screwdriver Sets

  • Easy to Use

Hints for Correctly Using NBK Products

This video describes how to remove stripped screws in an easily understood manner.


Sales Area

SKEIB SKEID are not sold in the following countries and regions.
Korea, Taiwan, Hong Kong, Thailand

Specs/CAD

Part Number*1 Mass*2 (g) CAD
Download
RFQ
SKEIBD-6.35-SET 704 CAD RFQ

*1: SKEIB, SKEIB-SPH, SKEIB-MPH, SKEID and Storage Case products are part of a set.

Storage Case Outer Dimensions W: 275 mm / H: 45 mm / D: 131 mm

*2: Total mass of the tool and Storage Case.

Set Contents

SKEIBD-SETStripped Screw Removal Bits / Impact Screwdriver Sets

Part Number S
Nominal of Applicable Hexagonal Width Across Flats
A Mass
(g)
SKEIB-1.5 1.5 2.3 24
SKEIB-2 2 3 24
SKEIB-2.5 2.5 3.9 25
SKEIB-3 3 4.5 26
SKEIB-4 4 6 29

SKEIBD-SETStripped Screw Removal Bits / Impact Screwdriver Sets

Part Number Applicable Thread Diameter Mass (g)
SKEIB-SPH M2 - M4 26
SKEIB-MPH M3 - M6 25

SKEIBD-SETStripped Screw Removal Bits / Impact Screwdriver Sets

Part Number Mass (g)
SKEID-6.35 239

Material/Finish

SKEIB
Shaft Part Alloy Steel
Zinc Phosphate Film
Grip Thermoplastic Elastomer + Polypropylene Blended Molding
SKEID
Impact Screwdriver Carbon Steel
Chrome Plating
Grip Thermoplastic Elastomer
Adapter Alloy Steel
Ferrosoferric Oxide Film (Black)
Adapter Coating Polyamide (Black)
Storage Case
Exterior Case/Interior Tray Polypropylene (Semi-Transparent)

Application

For stripped screws that cannot be removed with an ordinary tool

Characteristics

  • A tool that can remove cross-recessed head machine screws and hex socket head cap screws with crushed or stripped recesses that cannot be removed by ordinary tools.
  • The dedicated bit SKEIB is used to make grooves in damaged recesses which can be used to turn and remove the screws. For details, refer to "How to Remove Screws".

SKEIBD-SETStripped Screw Removal Bits / Impact Screwdriver Sets

  • Use it with the dedicated bit SKEIB for making grooves and the impact screwdriver SKEID for turning the screw in the direction of loosening by applying impact.
  • Can also remove flat head screws that cannot be gripped with a tool such as a wrench or screws in counterbored holes.
  • Compatible with 2 types of recesses: hexagonal and cross-recessed.
    SKEIB--------For Hex Sockets
    SKEIB-SPHSKEIB-MPH----For Cross-Recessed Sockets
  • SKEIB, SKEIB-SPH, SKEIB-MPH and SKEID can be purchased individually. SKEIBSKEIB-PHSKEID

Precautions for Use

  • Do not use for purposes other than removing screws with damaged recesses.
  • Use SKEIB in combination with SKEID.
  • Use a bit suitable for the recess of the screw.
  • Do not use SKEIB-SPHSKEIB-MPH for screws with high surface hardness due to heat treatment. The bit may be damaged.
  • Hitting with a hammer will transmit the impact to the part where the screw is attached. The impact may be absorbed without creating a groove, or the mounting area may be damaged.
  • Do not use for screws with low recess strength such as resin screws, as they may be damaged further.
  • Striking with excessive force may damage the screw further, or damage the bit.
  • The tip of SKEIB is sharp, so be careful to avoid injury.
  • When using a hammer, be careful not to accidentally hit your hands or fingers.
  • Do not use in locations exposed to live wires, as it is made of metal.
  • Be sure to wear safety glasses while working.

How to Remove Screws

① Place the applicable stripped screw removal bit SKEIB vertically to the damaged recess and hit the end of the shaft with a hammer to form a groove on the screw head.

SKEIBD-SETStripped Screw Removal Bits / Impact Screwdriver Sets

② Mount SKEIB on the impact screwdriver SKEID. Place the SKEIB tip vertically against the groove made in the screw head, firmly hold the SKEID grip, and hit the end with a hammer to rotate the SKEID tip up to 45°*1 and loosen the screw.

SKEIBD-SETStripped Screw Removal Bits / Impact Screwdriver Sets

*1: Gently push the SKEID adapter in while turning it, and align the △ mark in the loosening direction. L left rotation / R right rotation

SKEIBD-SETStripped Screw Removal Bits / Impact Screwdriver Sets

The rotational direction of SKEID may change depending on the impact. To avoid this, hammer while applying force in the desired direction.

③ Make sure that the screw is loosened and turn SKEID by hand to remove the screw.

SKEIBD-SETStripped Screw Removal Bits / Impact Screwdriver Sets


Product List

Click here to see Tools

Click here to see Special Screws (Bolts)