• Special Screws (Bolts)
  • Tools

SKEK-SET/Stripped Hex Head Screws/Bolts Removal Socket Sets

  • Easy to Use

Hints for Correctly Using NBK Products


Specs/CAD

Unit : mm

Part Number*1 Stripped Hex Head Screws/Bolts Removal Sockets Mass *2
(g)
RFQ
Insertion Angle Nominal of Applicable Hexagonal Width Across Flats
SKEK-6.35-4SET 6.35 5.5・7・8・10 81 RFQ
SKEK-9.5-8SET 9.5 8・10・12・13・14・16・17・19 417 RFQ

*1: The socket and socket holder are a set.

SKEK-6.35-4SET Outer Dimensions W: 21 mm / Total length: 150 mm / H: 30 mm

SKEK-9.5-8SET Outer Dimensions W: 26 mm / Total length: 200 mm / H: 42 mm

*2: Total mass of socket/socket holder.

Set Contents

SKEK-SETStripped Hex Head Screws/Bolts Removal Socket Sets

SKEK-6.35-4SET Insertion Angle 6.35

Unit : mm

Part Number Nominal of
Applicable Hexagonal Width Across Flats
Lb
Insertion Angle
t D D1 L Mass
(g)
SKEK-5.5-6.35 5.5 6.35 5 8.8 13 23 14
SKEK-7-6.35 7 6.35 6 10.9 13 23 14
SKEK-8-6.35 8 6.35 8 11.5 13 23 14
SKEK-10-6.35 10 6.35 10 14.8 13 23 17

SKEK-9.5-4SET Insertion Angle 9.5

Unit : mm

Part Number Nominal of
Applicable Hexagonal Width Across Flats
Lb
Insertion Angle
t D D1 L Mass
(g)
SKEK-8-9.5 8 9.5 8 11.5 19 32 40
SKEK-10-9.5 10 9.5 10 14.8 19 32 41
SKEK-12-9.5 12 9.5 12 17 19 32 44
SKEK-13-9.5 13 9.5 12 18.5 19 32 46
SKEK-14-9.5 14 9.5 14 19.7 19 32 48
SKEK-16-9.5 16 9.5 14 22.2 22 32 66
SKEK-17-9.5 17 9.5 16 23.5 22 35 80
SKEK-19-9.5 19 9.5 16 26 22 35 92

Material/Finish

SKEK-SET
Socket Body SCM435
Manganese Phosphate Film
Socket Holder Rail Carbon Steel
Nickel Chrome Plating 
Holder Carbon Steel
Nickel Plating 

Application

For removing hex head bolts and hex nuts with damaged corners

Characteristics

  • A set of sockets that can remove hex head bolts and hex nuts with damaged corners that cannot be removed by ordinary tools.
  • The spiral edges inside the socket firmly bite into and remove hex head bolts and hex nuts with damaged corners.

SKEK-SETStripped Hex Head Screws/Bolts Removal Socket Sets

  • Can also be used for screws with round heads as long as the edge bites into it.
  • Dedicated for right thread removal.
  • A set of sockets for each insertion angle.
    Insertion angle 6.35----SKEK-6.35-4SET
    Insertion angle 9.5----SKEK-9.5-8SET
  • The socket is stored in the socket holder for compact portability. The socket will not fall out even if turned upside down or shaken.
  • Using the holes in the socket holder rail, it can be mounted on a wall or in a toolbox.

Usage Example

For cases where corners are damaged due to turning tools with shallow contact.
For cases where corners are crushed due to rust or corrosion from long-term exposure to outdoor environments.
For cases where corners are damaged due to attempts to forcibly remove tightly stuck screws.
For cases where corners are damaged due to usage of incorrect sizes of tools.


Precautions for Use

  • Cannot be used for left threads.
  • The edges may not bite in depending on the material and hardness of the screws and nuts.
  • The hexagonal part of the removed screws and nuts will have edge marks. These screws and nuts cannot be reused.
  • Do not use with power tools like impact wrenches.
  • Do not use in locations exposed to live wires, as it is made of metal.
  • When the edges bite in, they will produce burrs in the hexagonal part of the screws. Be careful not to cut your hands on the burrs.
  • The edges inside the socket are sharp. Be careful not to get injured by touching it.
  • Do not use for any applications other than for removing screws.

Usage

  1. Mount SKEK to a commercially available socket wrench, etc.
  2. Push SKEK vertically against the hex head bolt or hex nut until the edges bite in.
  3. While pressing the head of the socket wrench from above, turn it in the loosening direction and remove the hex head bolt or hex nut. The spiral edges securely bite in*1, allowing the screw to be turned and removed.

SKEK-SETStripped Hex Head Screws/Bolts Removal Socket Sets

*1: When the edge does not bite in and slipping occurs, remove SKEK using a socket wrench, and tap it lightly with a plastic hammer until it bites into a hex head bolt, hex nut, etc. Hitting with a hammer will transmit the impact to the part where the screw is attached. Be sure to pay attention to the place of use.

SKEK-SETStripped Hex Head Screws/Bolts Removal Socket Sets


Product List

Click here to see Tools

Click here to see Special Screws (Bolts)