Unit : inch
| Part Number | Nominal of B Width Across Flats |
L1 | L2 | Inch Screw Size SNSS |
Inch Screw Size SNBS |
Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|
| SKH-1/4 | 1/4 | 3.25 | 1.125 | 5/16-18 | - | 30 | CAD | RFQ |
●All dimensions are in inches.
Material/Finish
| SKH(INCH) | |
|---|---|
| Main Body | Alloyed Steel(Hardness 50 HRC or higher) Ferrosoferric Oxide Coating |
Application
Installing and removing inch screwsCharacteristics
- Hexagon Keys for Inch Screws only.

/13332_1.jpg?upd=20260416134241)
/13331_1.jpg?upd=20260416134241&awscf_publishdate=2026-04-13 15:00)



