NBK logo

  • Special Screws
  • Tools

SKH-3

Hexagon Wrench (For Miniature Screws)

  • Miniature

Dimension Drawing

SKHHex Wrenches (For Miniature Screws)寸法図

Unit : mm

Part Number Nominal of B Width Across Flats L1 L2 Inch Screw Size
SNS
Inch Screw Size
SNSS
Inch Screw Size
SNTS
Mass
(g)
CAD
Download
RFQ
SKH-3 3 66 23 - - - 5.1 CAD RFQ

Material/Finish

SKH
Main body Alloy steel
Ferrosoferric Oxide Film (Black)

Application

Mounting and removing the miniature screw

Characteristics

  • Dedicated hexagon wrenches for miniature screws
  • Applicable Screw
    Hex Socket Head Cap Screw SNSSSNSSNSSNSS
    Setscrew for Precision Instruments SNTSSNTS-FP

Product List

Click here to see SKH

Click here to see Tools