Hints for Correctly Using NBK Products
Unit : mm
Material/Finish
SKX-N | |
---|---|
Main Body | SKS4 Equivalent (Hardness: 58HRC or Higher) Electroless Nickel Plating |
Application
Attaching and removing hexalobular screws in limited access spaces of equipment, devices, and vehiclesCharacteristics
- A hexalobular wrench with a handle shorter than that of normal wrenches, reducing height during operation.
- Can be used in limited access spaces.
- Designed with a bend angle of 98°. Space to grip the wrench during operation is secured. Can be used in locations where objects below the long handle cause interference.
- Usable in spaces where regular screwdrivers/wrenches cannot be used, it helps reduce work hours for removing peripheral components for work, etc.
- Required working space is decreased, so device/equipment structure can also be made more compact.
* The hexalobular shape is prescribed by JIS B 1015:2008 (ISO 10664:2005) "Hexalobular internal driving feature for bolts and screws".
Usage Example
The 98° bend angle reduces interference between the screw mounting surface and the hand.Precautions for Use
- Do not use for any applications other than for turning screws.
- Do not use in locations exposed to live wires, as it is made of metal.
- Take a firm grasp on the wrench handle for use.
Applicable Hexalobular Socket Head Screws
Part Number | Applicable Hexalobular Socket Head Screws | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
SSTS
SSTS |
SET
SETS
SET-NI SET-BNI SETS |
SLT
SLTS
SLT-TZB SLTS |
SLEC-A
SLEC-A SLEC-A-EL |
SLEC-B
SLEC-B SLEC-B-EL |
SNPXS
SNPXS |
SNFXS
SNFXS |
SET-TZB(INCH)
SET-TZB(INCH) |
|||
SKX-4N | SETS-M2 | |||||||||
SKX-5N | SSTS-M2 | SETS-M2.6 | ||||||||
SKX-6N | SSTS-M2.5 | SET-M3 | SETS-M3 | SLTS-M2 | SNPXS-M2 | SNFXS-M2 | SET-#6-32-TZB | |||
SKX-8N | SSTS-M3 | SET-M4 | SETS-M4 | SLTS-M2.5 | SNPXS-M2.5 | SNFXS-M2.5 | SET-#8-32-TZB SET-#10-24-TZB SET-#10-32-TZB |
|||
SKX-10N | SSTS-M4 | SET-M5 | SETS-M5 | SLT-M3-TZB | SLTS-M3 | SLEC-M3-A | SLEC-M3-B | SNPXS-M3 | SNFXS-M3 | |
SKX-15N | SSTS-M5 | SLEC-M4-A | SLEC-M4-B | |||||||
SKX-20N | SSTS-M6 | SETS-M6 | SLT-M4-TZB | SLTS-M4 | SLEC-M5-A | SLEC-M5-B | SNPXS-M4 | SNFXS-M4 | ||
SKX-25N | SSTS-M8 | SLT-M5-TZB | SLTS-M5 | SLEC-M6-A | SLEC-M6-B | SNPXS-M5 | SNFXS-M5 |