NBK logo

  • Special Screws
  • Tools

SKX-15N

Hexalobular wrenches for extremely limited access spaces

  • Space

Hints for Correctly Using NBK Products


Dimension Drawing

SKX-NHexalobular Wrenches for Extremely Limited Access Spaces寸法図

Unit : mm

Part Number Hexalobular Socket Number
No.
A L1 L2 S max. Mass
(g)
CAD
Download
RFQ
SKX-15N 15 4 69 11 25 7.4 CAD RFQ
Part Number Hexalobular Socket Number
No.
A L1 L2 S max. Mass
(g)
CAD
Download
RFQ
SKX-15N 15 4 69 11 25 7.4 CAD RFQ
Part Number Hexalobular Socket Number
No.
A L1 L2 S max. Mass
(g)
CAD
Download
RFQ
SKX-15N 15 4 69 11 25 7.4 CAD RFQ
Part Number Hexalobular Socket Number
No.
A L1 L2 S max. Mass
(g)
CAD
Download
RFQ
SKX-15N 15 4 69 11 25 7.4 CAD RFQ

Material/Finish

SKX-N
Main Body SKS4 Equivalent (Hardness: 58HRC or Higher)
Electroless Nickel Plating

Application

Attaching and removing hexalobular screws in limited access spaces of equipment, devices, and vehicles

Characteristics

  • A hexalobular wrench with a handle shorter than that of normal wrenches, reducing height during operation.
  • Can be used in limited access spaces.
  • Designed with a bend angle of 98°. Space to grip the wrench during operation is secured. Can be used in locations where objects below the long handle cause interference.
  • Usable in spaces where regular screwdrivers/wrenches cannot be used, it helps reduce work hours for removing peripheral components for work, etc.
  • Required working space is decreased, so device/equipment structure can also be made more compact.

* The hexalobular shape is prescribed by JIS B 1015:2008 (ISO 10664:2005) "Hexalobular internal driving feature for bolts and screws".


Usage Example

The 98° bend angle reduces interference between the screw mounting surface and the hand.

SKX-NHexalobular Wrenches for Extremely Limited Access Spaces

If an object below the long handle is interfering, the end of the long handle can be gripped to make operation easier.

SKX-NHexalobular Wrenches for Extremely Limited Access Spaces


Precautions for Use

  • Do not use for any applications other than for turning screws.
  • Do not use in locations exposed to live wires, as it is made of metal.
  • Take a firm grasp on the wrench handle for use.


Applicable Hexalobular Socket Head Screws

Part Number Applicable Hexalobular Socket Head Screws
SSTS
SSTS
SET SETS
SET-NI SET-BNI SETS
SLT SLTS
SLT-TZB SLTS
SLEC-A
SLEC-A SLEC-A-EL
SLEC-B
SLEC-B SLEC-B-EL
SNPXS
SNPXS
SNFXS
SNFXS
SET-TZB(INCH)
SET-TZB(INCH)
SKX-4N SETS-M2
SKX-5N SSTS-M2 SETS-M2.6
SKX-6N SSTS-M2.5 SET-M3 SETS-M3 SLTS-M2 SNPXS-M2 SNFXS-M2 SET-#6-32-TZB
SKX-8N SSTS-M3 SET-M4 SETS-M4 SLTS-M2.5 SNPXS-M2.5 SNFXS-M2.5 SET-#8-32-TZB
SET-#10-24-TZB
SET-#10-32-TZB
SKX-10N SSTS-M4 SET-M5 SETS-M5 SLT-M3-TZB SLTS-M3 SLEC-M3-A SLEC-M3-B SNPXS-M3 SNFXS-M3
SKX-15N SSTS-M5 SLEC-M4-A SLEC-M4-B
SKX-20N SSTS-M6 SETS-M6 SLT-M4-TZB SLTS-M4 SLEC-M5-A SLEC-M5-B SNPXS-M4 SNFXS-M4
SKX-25N SSTS-M8 SLT-M5-TZB SLTS-M5 SLEC-M6-A SLEC-M6-B SNPXS-M5 SNFXS-M5

Product List

Click here to see SKX-N

Click here to see Tools