Unit : mm
Material/Finish
| SKX | |
|---|---|
| Main Body | Alloyed Steel(Hardness 50 HRC or higher) Ferrosoferric Oxide Coating |
Application
Installing and removing hexalobular socket head screwsCharacteristics
- Special keys for hexalobular socket head screws allow you to tighten at higher torques more safely.⇒Features of the Hexalobular Socket
*The hexalobular shape is prescribed by JIS B 1015:2008(ISO 10664:2005)“Hexalobular internal driving feature for bolts and screws”.
Applicable Hexalobular Socket Head Screws
| Hexalobular Wrench |
Applicable Hexalobular Socket Head Screws | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
|
SSTS
SSTS |
SET
SETS
SET-NI SET-BNI SETS |
SLT
SLTS
SLT-TZB SLTS |
SLEC-A
SLEC-A SLEC-A-EL |
SLEC-B
SLEC-B SLEC-B-EL |
SNPXS
SNPXS |
SNFXS
SNFXS |
SET-TZB(INCH)
SET-TZB(INCH) |
|||
| SKX-4 | SETS-M2 | |||||||||
| SKX-5 | SSTS-M2 | SETS-M2.6 | ||||||||
| SKX-6 | SSTS-M2.5 | SET-M3 | SETS-M3 | SLTS-M2 | SNPXS-M2 | SNFXS-M2 | SET-#6-32-TZB | |||
| SKX-8 | SSTS-M3 | SET-M4 | SETS-M4 | SLTS-M2.5 | SNPXS-M2.5 | SNFXS-M2.5 | SET-#8-32-TZB SET-#10-24-TZB SET-#10-32-TZB |
|||
| SKX-10 | SSTS-M4 | SET-M5 | SETS-M5 | SLT-M3-TZB | SLTS-M3 | SLEC-M3-A | SLEC-M3-B | SNPXS-M3 | SNFXS-M3 | |
| SKX-15 | SSTS-M5 | SLEC-M4-A | SLEC-M4-B | |||||||
| SKX-20 | SSTS-M6 | SETS-M6 | SLT-M4-TZB | SLTS-M4 | SLEC-M5-A | SLEC-M5-B | SNPXS-M4 | SNFXS-M4 | ||
| SKX-25 | SSTS-M8 | SLT-M5-TZB | SLTS-M5 | SLEC-M6-A | SLEC-M6-B | SNPXS-M5 | SNFXS-M5 | |||
| SKX-30 | SLT-M6-TZB | SLTS-M6 | SLEC-M8-A | SLEC-M8-B | SNPXS-M6 | SNFXS-M6 | ||||
| SKX-40 | SLEC-M10-A | |||||||||
| SKX-45 | SLEC-M12-A | |||||||||






/13331_1.jpg?upd=20260416134241&awscf_publishdate=2026-04-28 18:43)