NBK logo

  • Special Screws
  • Tools

SKXB-10

Hexalobular short bits

Dimension Drawing

SKXBHexalobular Short Bits寸法図

Unit : mm

Part Number Hexalobular
Socket
No.
A L B Mass
(g)
CAD
Download
RFQ
SKXB-10 10 4 25 6.35 4.8 CAD RFQ

Material/Finish

SKXB
Main Body Tool Steel (Hardness: 60HRC or Higher)

Application

Installing and removing hexalobular socket head screws

Characteristics

  • Short bit dedicated for hexalobular screws.
  • Use in combination with the dedicated magnetic screwdriver SRD and commercial bit-interchangeable screwdrivers.
  • Torque management of hexalobular screws is possible by use in combination with a torque screwdriver or torque wrench.
  • If combining with a tool with a deep bit insertion depth, use the SKABA Adapter for Short Bit.SKABA

* The hexalobular shape is prescribed by JIS B 1015:2008 (ISO 10664:2005) "Hexalobular internal driving feature for bolts and screws".

SKXBHexalobular Short Bits


Applicable Hexalobular Socket Head Screws

Part Number Applicable Hexalobular Socket Head Screw
SSTS
SSTS
SET SETS
SET-NI SET-BNI SETS
SLT SLTS
SLT-TZB SLTS
SLEC-A
SLEC-A SLEC-A-EL
SLEC-B
SLEC-B SLEC-B-EL
SNPXS
SNPXS
SNFXS
SNFXS
SET-TZB (INCH)
SET-TZB(INCH)
SNZCXS
SNZCXS
SKXB-3 SNZCXS-M1.4
SKXB-4 SETS-M2 SNZCXS-M1.6
SKXB-5 SSTS-M2 SETS-M2.6 SNZCXS-M2
SKXB-6 SSTS-M2.5 SET-M3 SETS-M3 SLTS-M2 SNPXS-M2 SNFXS-M2 SET-#6-32-TZB SNZCXS-M2.5
SKXB-8 SSTS-M3 SET-M4 SETS-M4 SLTS-M2.5 SNPXS-M2.5 SNFXS-M2.5 SET-#8-32-TZB
SET-#10-24-TZB
SET-#10-32-TZB
SKXB-10 SSTS-M4 SET-M5 SETS-M5 SLT-M3-TZB SLTS-M3 SLEC-M3-A SLEC-M3-B SNPXS-M3 SNFXS-M3
SKXB-15 SSTS-M5 SLEC-M4-A SLEC-M4-B
SKXB-20 SSTS-M6 SETS-M6 SLT-M4-TZB SLTS-M4 SLEC-M5-A SLEC-M5-B SNPXS-M4 SNFXS-M4
SKXB-25 SSTS-M8 SLT-M5-TZB SLTS-M5 SLEC-M6-A SLEC-M6-B SNPXS-M5 SNFXS-M5
SKXB-30 SLT-M6-TZB SLTS-M6 SLEC-M8-A SLEC-M8-B SNPXS-M6 SNFXS-M6

Related Products

Magnet Screwdrivers SRD for SKXB
SRD

SKXBHexalobular Short Bits

SKABA Adapter for Short Bit
SKABA

SKXBHexalobular Short Bits


Product List

Click here to see SKXB

Click here to see Tools