Date Published:Sep. 27. 2016
Tools for Extremely Limited Access Spaces
Slim tools that can be used even in extremely limited access spaces
These tools can be used in limited access spaces where an ordinary screwdriver or wrench cannotbe used, and provide advantages for both operators and designers.Two varieties of tools, the low profile screwdriver and hexalobular wrench, have been standardized.
Low Profile Screwdriver
This is a thin screwdriver with a plate-shaped handle.The three available bit shapes are hexagon socket,cross recessed socket, and slotted grooves.Hexalobular Wrench
This is a hexalobular wrench with a handle shorter than that of normal wrenches, reducing height during operation.Hexalobular Wrenches for Extremely Limited Access Spaces SKX-N
Advantages for Operators
Can shorten work time
Since they are usable in limited spaces where regular screwdrivers/wrenches cannot be used,this helps reduce work hours by making it unnecessary to remove peripheral components, etc.
Usage example
Advantages for Designers
Devices and equipment can be made smaller
Required working space is decreased, so devices/equipment can also be made more compact.
Comparison examples between the low profile screwdriver and general L-shaped wrench





Replacing the hex socket head cap screw with a hex socket head cap screw with special low profile SSH can further reduce the work space.Head height of hex socket head cap screw with special low profile (M4 × 10): 1.5 mm
⇒ Comparison of the Dimensions of Low Profile Screws and Small Head Screws