Vacuum

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
           Vacuum_1en

Image Vented Socket Head Cap Screws Vented Socket Head Cap Screws - Chemical Polish Washers with Vent Groove Washers with Vent Groove - Chemical Polish Vented Socket Head Cap Screws - Hign Intensity Stainless Steel Vented High Strength Stainless Steel Socket Head Cap Screws – Specialized Chemical Polishing Vented High Strength Stainless Steel Socket Head Cap Screws – Surface Hardening Vented High Strength Stainless Steel Socket Head Cap Screws – Silver Plating Vented Socket Head Cap Screws - Hign Intensity Stainless Steel
Part Name Vented Socket Head Cap Screws Vented Socket Head Cap Screws - Chemical Polish Washers with Vent Groove Washers with Vent Groove - Chemical Polish Vented Socket Head Cap Screws - Hign Intensity Stainless Steel Vented High Strength Stainless Steel Socket Head Cap Screws – Specialized Chemical Polishing Vented High Strength Stainless Steel Socket Head Cap Screws – Surface Hardening Vented High Strength Stainless Steel Socket Head Cap Screws – Silver Plating Vented Socket Head Cap Screws - Hign Intensity Stainless Steel
Part Number SVSS SVSS-PC SWAS-VF SWAS-VF-PC SVSLG SVSLG-PC SVSLG-PN SVSLG-AG SVSX-88
Feature Standard Low Outgas Standard Low outgas High Strength(Equivalent to Strength Class 10.8) High Strength (Strength Class 10.8 Equivalent) High Strength (Strength Class 10.8 Equivalent) High Strength (Strength Class 10.8 Equivalent) High Strength(Strength Class 8.8)
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS304 SUS304 SUS316L SUS316L SUS316L SUS316L SUS316L HiMo
Surface Treatment - Special Chemical Polishing - Special Chemical Polishing - Special Chemical Polishing Surface hardening treatment Silver plating -
Thread Size M2 ~ M12 M3 ~ M12 M2 ~ M12 M3 ~ M12 M3 ~ M6 M3 ~ M6 M3 ~ M6 M3 ~ M6 M3 ~ M6
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SVSS-M10 SVSS-M12 SVSS-M2 SVSS-M2.5 SVSS-M3 SVSS-M4 SVSS-M5 SVSS-M6 SVSS-M8 SVSS-M10-PC SVSS-M12-PC SVSS-M3-PC SVSS-M4-PC SVSS-M5-PC SVSS-M6-PC SVSS-M8-PC SWAS-10-VF SWAS-12-VF SWAS-2.5-VF SWAS-2-VF SWAS-3-VF SWAS-4-VF SWAS-5-VF SWAS-6-VF SWAS-8-VF SWAS-10-VF-PC SWAS-12-VF-PC SWAS-3-VF-PC SWAS-4-VF-PC SWAS-5-VF-PC SWAS-6-VF-PC SWAS-8-VF-PC SVSLG-M3 SVSLG-M4 SVSLG-M5 SVSLG-M6 SVSLG-M3-PC SVSLG-M4-PC SVSLG-M5-PC SVSLG-M6-PC SVSLG-M3-PN SVSLG-M4-PN SVSLG-M5-PN SVSLG-M6-PN SVSLG-M3-AG SVSLG-M4-AG SVSLG-M5-AG SVSLG-M6-AG SVSX-M3-88 SVSX-M4-88 SVSX-M5-88 SVSX-M6-88
Image Vented Socket Head Cap Screws with Captive Washers - Hign Intensity Stainless Steel Vented Socket Head Cap Screws with Captive Wahsers Vented Socket Head Cap Screws with Captive Wahsers - Chemical Polish Vented Socket Head Cap Screws with Captive Wahsers Vented Flanged Socket Head Cap Screws Vented Flanged Socket Head Cap Screws – Specialized Chemical Polishing Vented Socket Head Cap Captive Screws Vented Socket Head Cap Screws - Titanium Washers with Vent Groove - Titanium
Part Name Vented Socket Head Cap Screws with Captive Washers - Hign Intensity Stainless Steel Vented Socket Head Cap Screws with Captive Wahsers Vented Socket Head Cap Screws with Captive Wahsers - Chemical Polish Vented Socket Head Cap Screws with Captive Wahsers Vented Flanged Socket Head Cap Screws Vented Flanged Socket Head Cap Screws – Specialized Chemical Polishing Vented Socket Head Cap Captive Screws Vented Socket Head Cap Screws - Titanium Washers with Vent Groove - Titanium
Part Number SVSQLG SVSI1S SVSI1S-PC SVSQS SVFSS SVFSS-PC SSC-SVSS SVST SWAT-VF
Feature High Strength (Strength Class 10.8 Equivalent)
Captive Washers
I=3
Captive Washers
I=1
Captive Washers
I=1
Captive Washers
I=3
With Flange With Flange
Low Outgas
Captive /
Loss Prevention
Lightweight
Nonmagnetic
Chemical Resistance
Lightweight
Nonmagnetic
Material SUS316L SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Grade 2 Titanium Grade 2 Titanium
Surface Treatment - - Special Chemical Polishing - - Special Chemical Polishing - Special Chemical Polishing -
Thread Size M3 ~ M6 M3 ~ M6 M3 ~ M6 M3 ~ M12 M4 ~ M8 M4 ~ M8 M3 ~ M8 M3 ~ M5 M3 ~ M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SVSQLG-M3 SVSQLG-M4 SVSQLG-M5 SVSQLG-M6 SVSI1S-M3 SVSI1S-M4 SVSI1S-M5 SVSI1S-M6 SVSI1S-M3-PC SVSI1S-M4-PC SVSI1S-M5-PC SVSI1S-M6-PC SVSQS-M10 SVSQS-M12 SVSQS-M3 SVSQS-M4 SVSQS-M5 SVSQS-M6 SVSQS-M8 SVFSS-M4 SVFSS-M5 SVFSS-M6 SVFSS-M8 SVFSS-M4-PC SVFSS-M5-PC SVFSS-M6-PC SVFSS-M8-PC SSC-SVSS-M3 SSC-SVSS-M4 SSC-SVSS-M5 SSC-SVSS-M6 SSC-SVSS-M8 SVST-M3 SVST-M4 SVST-M5 SWAT-3-VF SWAT-4-VF SWAT-5-VF
Image Vented Socket Head Cap Screws with Low Profile Vented Socket Head Cap Screws with Ultra Low Profile Vented Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel Vented Socket Head Cap Screws with Ultra Low Profile - Titanium Vented Socket Head Cap Screws with Small Head Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - Titanium Vented Socket Head Cap Screws with Ultra Low Profile & Small Head Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel
Part Name Vented Socket Head Cap Screws with Low Profile Vented Socket Head Cap Screws with Ultra Low Profile Vented Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel Vented Socket Head Cap Screws with Ultra Low Profile - Titanium Vented Socket Head Cap Screws with Small Head Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - Titanium Vented Socket Head Cap Screws with Ultra Low Profile & Small Head Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel
Part Number SVLS SVSHS SVSHL SVSHT SVSS-SD SVSL-SD SVST-SD SVSHS-SD SVSHL-SD
Feature Low Profile
Small Space
Space-Saving
Ultra Low Profile
Space-Saving
Ultra Low Profile
Lightweight
Sapce-Saving
Ultra Low Profile
Nonmagnetic
Chemical Resistance
Standard
Small Head
Small Head
Corrosion Resistance
Non-magnetic
Small Head
Lightweight
Non-magnetic
Chemical Resistance
Lightweight
Special Low Profile
Small Head
Space-saving
Special Low Profile
Small Head
Space-saving
Non-magnetic
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L Grade 2 Titanium SUSXM7 (Equivalent to SUS304) SUS316L Grade 2 Titanium SUSXM7 (Equivalent to SUS304) SUS316L
Surface Treatment - - - Special Chemical Polishing - - Special Chemical Polishing - -
Thread Size M3 ~ M10 M3 ~ M6 M3 ~ M5 M3 ~ M6 M2 ~ M10 M2 ~ M8 M3 ~ M5 M3 ~ M6 M3 ~ M5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SVLS-M10 SVLS-M3 SVLS-M4 SVLS-M5 SVLS-M6 SVLS-M8 SVSHS-M3 SVSHS-M4 SVSHS-M5 SVSHS-M6 SVSHL-M3 SVSHL-M4 SVSHL-M5 SVSHT-M3 SVSHT-M4 SVSHT-M5 SVSHT-M6 SVSS-M10-SD SVSS-M2.5-SD SVSS-M2-SD SVSS-M3-SD SVSS-M4-SD SVSS-M5-SD SVSS-M6-SD SVSS-M8-SD SVSL-M2-SD SVSL-M3-SD SVSL-M4-SD SVSL-M5-SD SVSL-M6-SD SVSL-M8-SD SVST-M3-SD SVST-M4-SD SVST-M5-SD SVSHS-M3-SD SVSHS-M4-SD SVSHS-M5-SD SVSHS-M6-SD SVSHL-M3-SD SVSHL-M4-SD SVSHL-M5-SD
Image Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - Titanium Vented Socket Head Cap Screws - 316L Stainless Steel Vented Socket Head Cap Screws - Surface Hardening Vented Socket Head Cap Screws - Inconel equiv. Vented Socket Head Cap Screws - Hastelloy C-276 equiv. Vented Socket Head Cap Screws - Hastelloy C-22 equiv. Vented Socket Head Cap Screws - Molybdenum Vented Socket Head Cap Screws - Aluminum Vented Hex Head Screws
Part Name Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - Titanium Vented Socket Head Cap Screws - 316L Stainless Steel Vented Socket Head Cap Screws - Surface Hardening Vented Socket Head Cap Screws - Inconel equiv. Vented Socket Head Cap Screws - Hastelloy C-276 equiv. Vented Socket Head Cap Screws - Hastelloy C-22 equiv. Vented Socket Head Cap Screws - Molybdenum Vented Socket Head Cap Screws - Aluminum Vented Hex Head Screws
Part Number SVSHT-SD SVSL SVSL-PN SVSI SVSH-C276 SVSH-C22 SVSM SVSA SVHS
Feature Special Low Profile
Small Head
Space-saving
Lightweight
Non-magnetic
Chemical Resistance
Lightweight
CorrosionResistance Seizing prevention Chemical Resistance
Heat Resistance
Chemical Resistance Chemical Resistance Heat Resistance Lightweight Hex head screws
Material Grade 2 Titanium SUS316L SUS316L Inconel equiv. Hastelloy equiv. Hastelloy equiv. Pure molybdenum A5056 SUSXM7 (Equivalent to SUS304)
Surface Treatment Special Chemical Polishing - Surface hardening treatment - - - - - -
Thread Size M3 ~ M6 M3 ~ M12 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SVSHT-M3-SD SVSHT-M4-SD SVSHT-M5-SD SVSHT-M6-SD SVSL-M10 SVSL-M12 SVSL-M3 SVSL-M4 SVSL-M5 SVSL-M6 SVSL-M8 SVSL-M3-PN SVSL-M4-PN SVSL-M5-PN SVSL-M6-PN SVSL-M8-PN SVSI-M3 SVSI-M4 SVSI-M5 SVSI-M6 SVSI-M8 SVSH-M3-C276 SVSH-M4-C276 SVSH-M5-C276 SVSH-M6-C276 SVSH-M8-C276 SVSH-M3-C22 SVSH-M4-C22 SVSH-M5-C22 SVSH-M6-C22 SVSH-M8-C22 SVSM-M3 SVSM-M4 SVSM-M5 SVSM-M6 SVSM-M8 SVSA-M3 SVSA-M4 SVSA-M5 SVSA-M6 SVSA-M8 SVHS-M3 SVHS-M4 SVHS-M5 SVHS-M6 SVHS-M8
Image Vented Hex Socket Flat Head Machine Screws Vented Cross Recessed Flat Head Machine Screws Vented Cross Recessed Flat Head Machine Screws - Titanium Vented Cross Recessed Pand Head Machine Screws Vented Cross Recessed Pand Head Machine Screws - Titanium Vented Inch Socket Head Cap Screws Vented Socket Head Cap Screws - M<sub>O</sub>S<sub>2</sub> Shot Vented Socket Head Cap Screws - Silver Plating Vented Set Screws
Part Name Vented Hex Socket Flat Head Machine Screws Vented Cross Recessed Flat Head Machine Screws Vented Cross Recessed Flat Head Machine Screws - Titanium Vented Cross Recessed Pand Head Machine Screws Vented Cross Recessed Pand Head Machine Screws - Titanium Vented Inch Socket Head Cap Screws Vented Socket Head Cap Screws - MOS2 Shot Vented Socket Head Cap Screws - Silver Plating Vented Set Screws
Part Number SVFCS SVFS SVFT SVPS SVPT SVSS(INCH) SVSS-MOS SVSS-AG SVTS
Feature Hex Socket
CountersunkHead Screws
Small Space
Flat Head Machine Screws
Small Space
Titanium Phillips Cross Recessed Flat Head Machine Screw
Low outgas
Nonmagnetic
Pan Head Machine Screws Titanium Phillips Cross Recessed Pan Head Machine Screw
Low outgas
Nonmagnetic
Inch Thread
Socket Head Cap Screws
Seizing prevention Seizing prevention Set Screws
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Grade 2 Titanium SUSXM7 (Equivalent to SUS304) Grade 2 Titanium Equivalent to SUS304 SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - Special Chemical Polishing - Special Chemical Polishing - Molybdenum Disulfide Shot Treatment Silver plating -
Thread Size M3 ~ M8 M2 ~ M6 M3 ~ M4 M3 ~ M8 M3 ~ M5 No.4-40UNC ~ 1/4-20UNC M3 ~ M8 M3 ~ M8 M3 ~ M8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SVFCS-M3 SVFCS-M4 SVFCS-M5 SVFCS-M6 SVFCS-M8 SVFS-M2 SVFS-M2.6 SVFS-M3 SVFS-M4 SVFS-M5 SVFS-M6 SVFT-M3 SVFT-M4 SVPS-M3 SVPS-M4 SVPS-M5 SVPS-M6 SVPS-M8 SVPT-M3 SVPT-M4 SVPT-M5 SVSS-#10-24 SVSS-#10-32 SVSS-#4-40 SVSS-#5-40 SVSS-#6-32 SVSS-#8-32 SVSS-1/4-20 SVSS-M3-MOS SVSS-M4-MOS SVSS-M5-MOS SVSS-M6-MOS SVSS-M8-MOS SVSS-M3-AG SVSS-M4-AG SVSS-M5-AG SVSS-M6-AG SVSS-M8-AG SVTS-M3 SVTS-M4 SVTS-M5 SVTS-M6 SVTS-M8
Image Vented Hex Posts Vented Clamping Set Screws Vented Clamping Set Screws Cover Caps Cover Caps Cover Caps - PTFE Socket Head Cap Screws for Cover Caps Socket Head Cap Screws - Specialized Chemical Polishing Flanged Socket Head Cap Screws - Specialized Chemical Polishing
Part Name Vented Hex Posts Vented Clamping Set Screws Vented Clamping Set Screws Cover Caps Cover Caps Cover Caps - PTFE Socket Head Cap Screws for Cover Caps Socket Head Cap Screws - Specialized Chemical Polishing Flanged Socket Head Cap Screws - Specialized Chemical Polishing
Part Number SHVAS SCSS-VR SCSS-VF SCAP-AL SCAP-CE SCAP-PT SNCPS SNSS-PC SFSS-PC
Feature Stainless Steel
Single - end Female Screw Type
For Fixing
Full Ball
For Fixing
Flat Ball
Low Outgas
Corrosion Resistance
Heat Resistance
Chemical Resistance

Electrical Insulation
Chemical Resistance For Cover Caps Low Outgas Flanged
Low Outgas
Material SUS304 SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) A5056 Al2O3 (Alumina 99.5%) PTFE (Polytetrafluoroethylene) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - - - - Special Chemical Polishing Special Chemical Polishing
Thread Size M3 ~ M8 M5 ~ M10 M5 ~ M10 M5 ~ M16 M5 ~ M16 M5 ~ M16 M3 ~ M10 M3 ~ M8 M4 ~ M8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SHVAS-M3 SHVAS-M4 SHVAS-M5 SHVAS-M6 SHVAS-M8 SCSS-M10-16-VR SCSS-M10-20-VR SCSS-M10-25-VR SCSS-M10-35-VR SCSS-M5-12-VR SCSS-M5-20-VR SCSS-M5-8-VR SCSS-M6-10-VR SCSS-M6-16-VR SCSS-M6-20-VR SCSS-M6-25-VR SCSS-M8-10-VR SCSS-M8-12-VR SCSS-M8-20-VR SCSS-M8-25-VR SCSS-M8-30-VR SCSS-M10-16-VF SCSS-M10-20-VF SCSS-M10-25-VF SCSS-M10-35-VF SCSS-M5-12-VF SCSS-M5-20-VF SCSS-M5-8-VF SCSS-M6-10-VF SCSS-M6-16-VF SCSS-M6-20-VF SCSS-M6-25-VF SCSS-M8-10-VF SCSS-M8-12-VF SCSS-M8-20-VF SCSS-M8-25-VF SCSS-M8-30-VF SCAP-10-AL SCAP-3-AL SCAP-4-AL SCAP-5-AL SCAP-6-AL SCAP-8-AL SCAP-10-CE SCAP-3-CE SCAP-4-CE SCAP-5-CE SCAP-6-CE SCAP-8-CE SCAP-10-PT SCAP-3-PT SCAP-4-PT SCAP-5-PT SCAP-6-PT SCAP-8-PT SNCPS-M10 SNCPS-M3 SNCPS-M4 SNCPS-M5 SNCPS-M6 SNCPS-M8 SNSS-M3-PC SNSS-M4-PC SNSS-M5-PC SNSS-M6-PC SNSS-M8-PC SFSS-M4-PC SFSS-M5-PC SFSS-M6-PC SFSS-M8-PC
Image Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing High Strength Stainless Steel Socket Head Cap Screws - Specialized Chemical Polishing Hex Socket Head Cap Screws - Super Black Hex Socket Head Cap Screws - Low Temperature Black Chrome Flanged Socket Head Cap Screws - Low Temperature Black Chrome Treatment High Strength Stainless Steel Socket Head Cap Screws – Low Temperature Black Chrome Treatment Socket Head Cap Captive Screws - Low Temperature Black Chrome Treatment Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers
Part Name Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing High Strength Stainless Steel Socket Head Cap Screws - Specialized Chemical Polishing Hex Socket Head Cap Screws - Super Black Hex Socket Head Cap Screws - Low Temperature Black Chrome Flanged Socket Head Cap Screws - Low Temperature Black Chrome Treatment High Strength Stainless Steel Socket Head Cap Screws – Low Temperature Black Chrome Treatment Socket Head Cap Captive Screws - Low Temperature Black Chrome Treatment Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers
Part Number SNSL-PC SNSLG-PC SNSS-BK SNSS-RY SFSS-RY SNSLG-RY SSC-RY SNSI1T SNSI3T
Feature Heat Resistance
Corrosion Resistance
Non-magnetic
Low Outgas
High Strength (Strength Class 10.8 Equivalent)
Low Outgas
Non-magnetic
Reflection Resistance
Corrosion Resistance
Chemical Resistance
Reflection Resistance
Seizing Prevention
Flanged
Chemical Resistance
Anti-reflection
Seizing Prevention
High Strength (Strength Class 10.8 Equivalent)
Non-magnetic
Chemical Resistance
Anti-reflection
Seizing Prevention
Chemical Resistance
Anti-reflection
Seizing Prevention
Captive /
Loss Prevention
Captive Washers
I=1
Captive Washers
I=3
Material SUS316L SUS316L SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L SUSXM7 (Equivalent to SUS304) Grade 2 Titanium Grade 2 Titanium
Surface Treatment Special Chemical Polishing Special Chemical Polishing Stainless Steel Black Low temperature black chrome treatment Low temperature black chrome treatment Low temperature black chrome treatment Low temperature black chrome treatment Special Chemical Polishing Special Chemical Polishing
Thread Size M3 ~ M8 M3 ~ M6 M2 ~ M10 M3 ~ M10 M4 ~ M8 M3 ~ M6 M3 ~ M8 M3 ~ M6 M3 ~ M6
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNSL-M3-PC SNSL-M4-PC SNSL-M5-PC SNSL-M6-PC SNSL-M8-PC SNSLG-M3-PC SNSLG-M4-PC SNSLG-M5-PC SNSLG-M6-PC SNSS-M10-BK SNSS-M2-BK SNSS-M3-BK SNSS-M4-BK SNSS-M5-BK SNSS-M6-BK SNSS-M8-BK SNSS-M10-RY SNSS-M3-RY SNSS-M4-RY SNSS-M5-RY SNSS-M6-RY SNSS-M8-RY SFSS-M4-RY SFSS-M5-RY SFSS-M6-RY SFSS-M8-RY SNSLG-M3-RY SNSLG-M4-RY SNSLG-M5-RY SNSLG-M6-RY SSC-M3-RY SSC-M4-RY SSC-M5-RY SSC-M6-RY SSC-M8-RY SNSI1T-M3 SNSI1T-M4 SNSI1T-M5 SNSI1T-M6 SNSI3T-M3 SNSI3T-M4 SNSI3T-M5 SNSI3T-M6
Image Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged Hex Socket Head Cap Screws - 316L Stainless Steel ー Cleanroom Washed & Packaged High Strength Stainless Steel Socket Head Cap Screws - Cleanroom Washed & Packaged Flanged Socket Head Cap Screws - Cleanroom Washed & Packaged Socket Head Cap Screws with Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Captive Screws - Cleanroom Washed & Packaged
Part Name Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged Hex Socket Head Cap Screws - 316L Stainless Steel ー Cleanroom Washed & Packaged High Strength Stainless Steel Socket Head Cap Screws - Cleanroom Washed & Packaged Flanged Socket Head Cap Screws - Cleanroom Washed & Packaged Socket Head Cap Screws with Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Captive Screws - Cleanroom Washed & Packaged
Part Number SNSS-UCL SNSL-UCL SNSLG-UCL SFSS-UCL SLHS-UCL SSHL-UCL SSHS-UCL SSC-UCL
Feature Cleanroom Washed
& Packaged
Cleanroom Washed
& Packaged
High Strength
(Strength Class 10.8 Equiv.)
Heat Resistance
Corrosion Resistance
Non-magnetic
Cleanroom Washed
& Packaged
Flanged
Cleanroom Washed
& Packaged
Space-Saving
Low Profile
Cleanroom Washed
& Packaged
Space-Saving
Ultra Low Profile
Cleanroom Washed
& Packaged
Space-Saving
Ultra Low Profile
Cleanroom Washed
& Packaged
Captive/
Loss Prevention
Cleanroom Washed
& Packaged
Material SUSXM7 (Equivalent to SUS304) SUS316L SUS316L SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - - - - -
Thread Size M2 ~ M6 M3 ~ M6 M3 ~ M6 M4 ~ M8 M2 ~ M6 M3 ~ M5 M2 ~ M6 M3 ~ M8
Operating Temperature (℃) - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNSS-M2.5-UCL SNSS-M2-UCL SNSS-M3-UCL SNSS-M4-UCL SNSS-M5-UCL SNSS-M6-UCL SNSL-M3-UCL SNSL-M4-UCL SNSL-M5-UCL SNSL-M6-UCL SNSLG-M3-UCL SNSLG-M4-UCL SNSLG-M5-UCL SNSLG-M6-UCL SFSS-M4-UCL SFSS-M5-UCL SFSS-M6-UCL SFSS-M8-UCL SLHS-M2.5-UCL SLHS-M2-UCL SLHS-M3-UCL SLHS-M4-UCL SLHS-M5-UCL SLHS-M6-UCL SSHL-M3-UCL SSHL-M4-UCL SSHL-M5-UCL SSHS-M2.5-UCL SSHS-M2-UCL SSHS-M3-UCL SSHS-M4-UCL SSHS-M5-UCL SSHS-M6-UCL SSC-M3-UCL SSC-M4-UCL SSC-M5-UCL SSC-M6-UCL SSC-M8-UCL