• Special Screws (Bolts)
  • Vacuum

SCBS-VF/Clamping Cap Screws with Ventilation Hole

RoHS Compliant

  • Vacuum
  • Cleanroom Specification

Dimension Drawing

SCBS-VFClamping Cap Screws with Ventilation Hole寸法図

Specs/CAD

Select

Size(M)
All
5
6
8
10

Unit : mm

Part Number L M D1 L1 Db B d Qty per Pack Mass
(g)
CAD
Download
SCBS-M5-12-VF 12 5 8.5 5 3 4 1.5 1 2.9 -
SCBS-M5-16-VF 16 5 8.5 5 3 4 1.5 1 3.4 -
SCBS-M5-20-VF 20 5 8.5 5 3 4 1.5 1 3.9 -
SCBS-M5-25-VF 25 5 8.5 5 3 4 1.5 1 4.4 -
SCBS-M5-30-VF 30 5 8.5 5 3 4 1.5 1 5 -
SCBS-M6-16-VF 16 6 10 6 4 5 2 1 5.6 -
SCBS-M6-20-VF 20 6 10 6 4 5 2 1 6.5 -
SCBS-M6-25-VF 25 6 10 6 4 5 2 1 7.6 -
SCBS-M6-30-VF 30 6 10 6 4 5 2 1 8.7 -
SCBS-M6-40-VF 40 6 10 6 4 5 2 1 11 -
SCBS-M8-20-VF 20 8 13 8 5.5 6 2 1 14 -
SCBS-M8-30-VF 30 8 13 8 5.5 6 2 1 18 -
SCBS-M8-40-VF 40 8 13 8 5.5 6 2 1 22 -
SCBS-M8-50-VF 50 8 13 8 5.5 6 2 1 25 -
SCBS-M10-25-VF 25 10 16 10 7 8 3 1 26 -
SCBS-M10-30-VF 30 10 16 10 7 8 3 1 29 -
SCBS-M10-40-VF 40 10 16 10 7 8 3 1 34 -
SCBS-M10-50-VF 50 10 16 10 7 8 3 1 39 -
SCBS-M10-60-VF 60 10 16 10 7 8 3 1 47 -
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
SCBS
Main Body SUSXM7
(Equivalent to SUS304)
Ball SUS440C(Hardness 55-60HRC)
Thin Fluorine Coating

Application

Fixing and locating workpiece, Vacuum devices, FPD production equipment, semiconductor devices

Characteristics

  • This screw is used to secure work in vacuum devices and vacuum chambers, such as FPD production equipment and semiconductor devices.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • The thin fluorine coating keeps the ball highly lubricated, even after cleanroom washing.
  • Ventilation holes and grooves easily release gas trapped in machines.
  • SCBS-VR has a full ball to firmly secure workpiece at the contact point.
  • The contact surface of SCBS-VF is a flat ball. Workpiece is not damaged. The ball rotates flexibly up to 9°. It clamps securely even when the opposing surface is tilted.

SCBS-VFClamping Cap Screws with Ventilation Hole


Product List

Click here to see Vacuum

Click here to see Special Screws (Bolts)