Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | L2 | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLHS-M4-6-UCL | M4 | 0.7 | 6 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 10 | 1.1 | CAD | RFQ |
| SLHS-M4-8-UCL | M4 | 0.7 | 8 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 10 | 1.3 | CAD | RFQ |
| SLHS-M4-10-UCL | M4 | 0.7 | 10 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 10 | 1.4 | CAD | RFQ |
| SLHS-M4-12-UCL | M4 | 0.7 | 12 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 10 | 1.6 | CAD | RFQ |
| SLHS-M4-16-UCL | M4 | 0.7 | 16 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 10 | 1.9 | CAD | RFQ |
| SLHS-M4-20-UCL | M4 | 0.7 | 20 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 10 | 2.3 | CAD | RFQ |
| SLHS-M4-25-UCL | M4 | 0.7 | 25 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 10 | 2.8 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SLHS-UCL | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) USC Cleaning |
| Strength Class | A2 - 50 |
Application
Reducing the size of equipment and devicesFPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery
Characteristics
- SUSXM7 hex socket head cap screw with low profile.
- For space-saving of equipment/devices and applications with limited overhead space.
- Cleanroom washed (ultrasonic cleaning) and cleanroom packaged. ⇒Cleanroom Wash / Cleanroom Packing Service
- For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.
- Conforms to DIN 7984.






