• Special Screws
  • Vacuum

SLHS-M4-8-UCL

Socket Head Cap Screws with Low Profile - Cleanroom Washed & Packaged

  • Space
  • Cleanroom Specification

Dimension Drawing

SLHS-UCLSocket Head Cap Screws with Low Profile - Cleanroom Washed & Packaged寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t L2 Qty per Pack Mass
(g)
CAD
Download
RFQ
SLHS-M4-8-UCL M4 0.7 8 7 2.8 2.5 2.3 Full Thread 10 1.3 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SLHS-UCL
Main Body SUSXM7 (Equivalent to SUS304)
USC Cleaning
Strength Class A2 - 50

Application

Reducing the size of equipment and devices
FPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery

Characteristics

  • SUSXM7 hex socket head cap screw with low profile.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Cleanroom washed (ultrasonic cleaning) and cleanroom packaged. ⇒Cleanroom Wash / Cleanroom Packing Service
  • For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.
  • Conforms to DIN 7984.

Product List

Click here to see SLHS-M4-UCL

Click here to see SLHS-UCL