• Special Screws
  • Vacuum

SSC-M3-RY

Socket Head Cap Captive Screws - Low Temperature Black Chrome Treatment

  • Vacuum
  • Seizing & Sticking Prevention
  • Chemical-proof
  • Antireflection
  • LowOutgas
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-RYSocket Head Cap Captive Screws - Low Temperature Black Chrome Treatment寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-M3-8-RY M3 0.5 8 4 5.5 3 2.5 2.2 0.8 CAD RFQ
SSC-M3-10-RY M3 0.5 10 4 5.5 3 2.5 2.2 0.88 CAD RFQ
SSC-M3-12-RY M3 0.5 12 4 5.5 3 2.5 2.2 0.96 CAD RFQ
SSC-M3-16-RY M3 0.5 16 4 5.5 3 2.5 2.2 1.2 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SSC-RY
Main Body SUSXM7 (Equivalent to SUS304)
Low Temperature Black Chrome Treatment
Strength Class A2 - 70

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics

  • Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
  • Corrosion resistance, chemical resistance, and abrasion resistance are excellent.
  • Low outgas quantity, usable in vacuum environments.
  • Excellent lubrication property. Suitable for preventing seizing.
  • Spectral reflectance 1.5% or below. For optical equipment and other applications requiring anti-reflection.⇒The Features of Screws with Special Surface Treatment

Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8mm or above.

Tightening Property (Reference)

SSC-RYSocket Head Cap Captive Screws - Low Temperature Black Chrome Treatment

Reference data for Hex Socket Head Cap Screw - Low Temperature Black Chrome Treatment SNSS-M5-25-RY.⇒The Features of Screws with Special Surface Treatment


Installation Example

Make a screw hole in the cover, and then pass the SSC-RY thread part through it. Even when the screw is removed from the frame, SSC-RY does not fall out of the cover because the SSC-RY thread part catches on the cover screw hole.

SSC-RYSocket Head Cap Captive Screws - Low Temperature Black Chrome Treatment


Related Services

Product List

Click here to see SSC-RY

Click here to see Vacuum