Specs/CAD
Unit : mm
| Part Number | M | L | D1 | L1 | B | t | Max. Torque(N・m) | Qty per Pack | Mass (g) |
CAD Download |
|---|---|---|---|---|---|---|---|---|---|---|
| SSHS-M3-6-HB | 3 | 6 | 6 | 1.3 | 1.5 | 2 | 0.6 | 10 | 0.44 | - |
| SSHS-M3-8-HB | 3 | 8 | 6 | 1.3 | 1.5 | 2 | 0.6 | 10 | 0.53 | - |
| SSHS-M3-10-HB | 3 | 10 | 6 | 1.3 | 1.5 | 2 | 0.6 | 10 | 0.61 | - |
| SSHS-M3-12-HB | 3 | 12 | 6 | 1.3 | 1.5 | 2 | 0.6 | 10 | 0.69 | - |
| SSHS-M4-6-HB | 4 | 6 | 8 | 1.5 | 2 | 2.5 | 1.5 | 10 | 0.89 | - |
| SSHS-M4-8-HB | 4 | 8 | 8 | 1.5 | 2 | 2.5 | 1.5 | 10 | 1 | - |
| SSHS-M4-10-HB | 4 | 10 | 8 | 1.5 | 2 | 2.5 | 1.5 | 10 | 1.2 | - |
| SSHS-M4-12-HB | 4 | 12 | 8 | 1.5 | 2 | 2.5 | 1.5 | 10 | 1.3 | - |
| SSHS-M4-16-HB | 4 | 16 | 8 | 1.5 | 2 | 2.5 | 1.5 | 10 | 1.6 | - |
| SSHS-M5-8-HB | 5 | 8 | 9 | 1.5 | 3 | 3 | 3.1 | 10 | 0.98 | - |
| SSHS-M5-10-HB | 5 | 10 | 9 | 1.5 | 3 | 3 | 3.1 | 10 | 1.2 | - |
| SSHS-M5-12-HB | 5 | 12 | 9 | 1.5 | 3 | 3 | 3.1 | 10 | 1.5 | - |
| SSHS-M5-16-HB | 5 | 16 | 9 | 1.5 | 3 | 3 | 3.1 | 10 | 2 | - |
| SSHS-M5-20-HB | 5 | 20 | 9 | 1.5 | 3 | 3 | 3.1 | 10 | 2.5 | - |
| SSHS-M6-10-HB | 6 | 10 | 10 | 1.5 | 3 | 4 | 5.3 | 10 | 1.9 | - |
| SSHS-M6-12-HB | 6 | 12 | 10 | 1.5 | 3 | 4 | 5.3 | 10 | 2.3 | - |
| SSHS-M6-16-HB | 6 | 16 | 10 | 1.5 | 3 | 4 | 5.3 | 10 | 3 | - |
| SSHS-M6-20-HB | 6 | 20 | 10 | 1.5 | 3 | 4 | 5.3 | 10 | 3.8 | - |
| SSHS-M6-25-HB | 6 | 25 | 10 | 1.5 | 3 | 4 | 5.3 | 10 | 4.8 | - |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SSHS-HB | |
|---|---|
| Main Body | SUSXM7(S.S. grade:A2) Blasted(Head Only) |
| Strength Class | A2-50 |
Application
Film formation equipment, vacuum devices, FPD productionequipment, and semiconductor devices
Characteristics
- Socket head cap screws with special low profile with blasted head surface.
- The surface of the screw head is coarsened by blasting.
- It prevent deposits on the screw head from peeling during vacuum deposition and other film formation equipment.

- Also, screws with blasted heads with special specifications are available, including dimensions and shape.