• Special Screws (Bolts)
  • Vacuum

SVLS/Vented Socket Head Cap Screws with Low Profile

  • Vacuum
  • Space
  • Cleanroom Specification

Dimension Drawing

SVLSVented Socket Head Cap Screws with Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 d max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SVLS-M3-5 M3 0.5 5 5.5 2 2 1.5 Full Thread 1.2 20 0.49 CAD RFQ
SVLS-M3-6 M3 0.5 6 5.5 2 2 1.5 Full Thread 1.2 20 0.53 CAD RFQ
SVLS-M3-8 M3 0.5 8 5.5 2 2 1.5 Full Thread 1.2 20 0.62 CAD RFQ
SVLS-M3-10 M3 0.5 10 5.5 2 2 1.5 Full Thread 1.2 20 0.7 CAD RFQ
SVLS-M3-12 M3 0.5 12 5.5 2 2 1.5 Full Thread 1.2 20 0.78 CAD RFQ
SVLS-M4-6 M4 0.7 6 7 2.8 2.5 2.3 Full Thread 1.5 20 1.1 CAD RFQ
SVLS-M4-8 M4 0.7 8 7 2.8 2.5 2.3 Full Thread 1.5 20 1.3 CAD RFQ
SVLS-M4-10 M4 0.7 10 7 2.8 2.5 2.3 Full Thread 1.5 20 1.4 CAD RFQ
SVLS-M4-12 M4 0.7 12 7 2.8 2.5 2.3 Full Thread 1.5 20 1.6 CAD RFQ
SVLS-M4-16 M4 0.7 16 7 2.8 2.5 2.3 Full Thread 1.5 20 1.9 CAD RFQ
SVLS-M5-8 M5 0.8 8 8.5 3.5 3 2.7 Full Thread 1.5 10 1.8 CAD RFQ
SVLS-M5-10 M5 0.8 10 8.5 3.5 3 2.7 Full Thread 1.5 10 2 CAD RFQ
SVLS-M5-12 M5 0.8 12 8.5 3.5 3 2.7 Full Thread 1.5 10 2.3 CAD RFQ
SVLS-M5-16 M5 0.8 16 8.5 3.5 3 2.7 Full Thread 1.5 10 2.8 CAD RFQ
SVLS-M5-20 M5 0.8 20 8.5 3.5 3 2.7 Full Thread 1.5 10 3.3 CAD RFQ
SVLS-M6-8 M6 1 8 10 4 4 3 Full Thread 2 10 3.1 CAD RFQ
SVLS-M6-10 M6 1 10 10 4 4 3 Full Thread 2 10 3.5 CAD RFQ
SVLS-M6-12 M6 1 12 10 4 4 3 Full Thread 2 10 3.8 CAD RFQ
SVLS-M6-16 M6 1 16 10 4 4 3 Full Thread 2 10 4.5 CAD RFQ
SVLS-M6-20 M6 1 20 10 4 4 3 Full Thread 2 10 5.3 CAD RFQ
SVLS-M8-10 M8 1.25 10 13 5 5 3.8 Full Thread 2 10 7.2 CAD RFQ
SVLS-M8-12 M8 1.25 12 13 5 5 3.8 Full Thread 2 10 7.8 CAD RFQ
SVLS-M8-16 M8 1.25 16 13 5 5 3.8 Full Thread 2 10 9 CAD RFQ
SVLS-M8-20 M8 1.25 20 13 5 5 3.8 Full Thread 2 10 10 CAD RFQ
SVLS-M8-25 M8 1.25 25 13 5 5 3.8 Full Thread 2 10 12 CAD RFQ
SVLS-M8-30 M8 1.25 30 13 5 5 3.8 Full Thread 2 10 14 CAD RFQ
SVLS-M8-35 M8 1.25 35 13 5 5 3.8 22 2 10 16 CAD RFQ
SVLS-M10-16 M10 1.5 16 16 6 6 4.5 Full Thread 3 5 15 CAD RFQ
SVLS-M10-20 M10 1.5 20 16 6 6 4.5 Full Thread 3 5 17 CAD RFQ
SVLS-M10-25 M10 1.5 25 16 6 6 4.5 Full Thread 3 5 19 CAD RFQ
SVLS-M10-30 M10 1.5 30 16 6 6 4.5 Full Thread 3 5 22 CAD RFQ

*1: The hex socket width across flat of SVLS-M10 has been changed from 7 mm to 6 mm.
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
SVLS
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2-50

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Hex socket head cap screw with low profile. For space-saving of equipment/devices and applications with limited overhead space.
  • Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Usage Example

Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.

SVLSVented Socket Head Cap Screws with Low Profile


Related Products

For ventilation of drilled holes, please use SWAS-VF.
SWAS-VF

SVLSVented Socket Head Cap Screws with Low Profile


Product List

Click here to see Vacuum

Click here to see Special Screws (Bolts)