• Special Screws (Bolts)
  • Vacuum

SVPT/Vented Cross Recessed Pand Head Machine Screws - Titanium

  • Vacuum
  • Cleanroom Specification
  • Nonmagnetic
  • Light Weight
  • LowOutgas

Dimension Drawing

SVPTVented Cross Recessed Pand Head Machine Screws - Titanium寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 d
max.
Cross-recessed
Socket Number
Qty per Pack Mass
(g)*1
CAD
Download
RFQ
SVPT-M3-6 M3 0.5 6 5.5 2 1.2 2 10 0.31 CAD RFQ
SVPT-M3-8 M3 0.5 8 5.5 2 1.2 2 10 0.35 CAD RFQ
SVPT-M3-10 M3 0.5 10 5.5 2 1.2 2 10 0.4 CAD RFQ
SVPT-M3-12 M3 0.5 12 5.5 2 1.2 2 10 0.44 CAD RFQ
SVPT-M3-16 M3 0.5 16 5.5 2 1.2 2 10 0.54 CAD RFQ
SVPT-M3-20 M3 0.5 20 5.5 2 1.2 2 10 0.63 CAD RFQ
SVPT-M4-6 M4 0.7 6 7 2.6 1.5 2 10 0.59 CAD RFQ
SVPT-M4-8 M4 0.7 8 7 2.6 1.5 2 10 0.68 CAD RFQ
SVPT-M4-10 M4 0.7 10 7 2.6 1.5 2 10 0.77 CAD RFQ
SVPT-M4-12 M4 0.7 12 7 2.6 1.5 2 10 0.86 CAD RFQ
SVPT-M4-16 M4 0.7 16 7 2.6 1.5 2 10 1 CAD RFQ
SVPT-M4-20 M4 0.7 20 7 2.6 1.5 2 10 1.2 CAD RFQ
SVPT-M4-25 M4 0.7 25 7 2.6 1.5 2 10 1.4 CAD RFQ
SVPT-M5-8 M5 0.8 8 9 3.3 1.5 2 10 1.3 CAD RFQ
SVPT-M5-10 M5 0.8 10 9 3.3 1.5 2 10 1.4 CAD RFQ
SVPT-M5-12 M5 0.8 12 9 3.3 1.5 2 10 1.5 CAD RFQ
SVPT-M5-16 M5 0.8 16 9 3.3 1.5 2 10 1.8 CAD RFQ
SVPT-M5-20 M5 0.8 20 9 3.3 1.5 2 10 2.1 CAD RFQ
SVPT-M5-25 M5 0.8 25 9 3.3 1.5 2 10 2.4 CAD RFQ
SVPT-M5-30 M5 0.8 30 9 3.3 1.5 2 10 2.8 CAD RFQ
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
SVPT
Main body TW270 (Type 1 titanium)

Application

Vacuum device / Vacuum container / FPD production device /
Semiconductor manufacturing device / Electron microscope

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Chemical polishing and brightening processing improve the quality of the surface. Outgas quantity is extremely low.
  • Nonmagnetic.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • The features of brightening processing and titanium⇒Properties of Titanium

Product List

Click here to see Vacuum

Click here to see Special Screws (Bolts)