Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d max. | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SVSH-M3-20-C276 | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 1.2 | 1.6 | CAD | RFQ |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SVSH-C276 | |
|---|---|
| Main Body | UNS N10276 (Hastelloy*1C-276 equiv.) |
*1: Hastelloy is a registered trademark of Haynes International, Inc.
Application
Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes /Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants
Characteristics
- Hastelloy C-276 hex socket head cap screws SNSH-C276 with ventilation hole.
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Hastelloy C-276 is the standard Hastelloy type.
- Excellent corrosion resistance against oxidizing and reducing salts. ⇒The Properties of Screws Made of Special Materials
- Supports use with vacuum equipment in corrosive environments.
- Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
- Hastelloy C-22 hex socket head cap screws with ventilation hole SVSH-C22, resistant to wet chlorine gas, hypochlorite, and chlorine dioxide, are available.SVSH-C22
Mechanical Properties
| Hastelloy (UNS N10276) | SUS304 | |
|---|---|---|
| Tensile Strength (N/mm2) | 690 or More | 520 or More |
| 0.2% Proof Load (N/mm2) | 283 or More | 205 or More |
| Elongation (%) | 40 or More | 40 or More |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
| Hastelloy (UNS N10276) | SUS304 | |
|---|---|---|
| Specific Gravity | 8.89 | 7.93 |
| Longitudinal Elastic Modulus (GPa) | 205 | 193 |
| Specific Heat (J/kg・K) | 427 | 500 |
| Electric Resistance (µΩ・m) | 1.23 | 0.7 |
| Linear Expansion Coefficient (K-1) | 11.2×10-6 | 17.3×10-6 |
Values in chart are for reference only. They are not guaranteed values.






/11381_1.jpg?awscf_publishdate=2026-02-04 16:40)