Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d max. | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SVSI-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 1.2 | 1.3 | CAD | RFQ |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SVSI | |
|---|---|
| Main Body | UNS N06600 (Inconel*1600 equiv.) |
*1: Inconel is a registered trademark of Special Metals Corporation.
Application
Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes /Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants
Characteristics
- Inconel hex socket head cap screws SNSI with ventilation hole.
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Excellent corrosion resistance against oxidizing and reducing organic and inorganic acids. ⇒The Properties of Screws Made of Special Materials
- Excellent resistance to stress corrosion cracking due to chlorine ions.
- Demonstrates almost total corrosion resistance to ammonia.
- Excellent heat resistance and creep resistance. Retains high strength even near 600°C.
- Supports use with vacuum equipment in high-temperature and corrosive environments.
- Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service
Mechanical Properties
| Inconel (UNS N06600) | SUS304 | |
|---|---|---|
| Tensile Strength (N/mm2) | 548 - 695 | 520 or More |
| 0.2% Proof Load (N/mm2) | 205 - 352 | 205 or More |
| Elongation (%) | 35 - 55 | 40 or More |
| Hardness (HRB) | 65 - 85 | 90 or Less |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
| Inconel (UNS N06600) | SUS304 | |
|---|---|---|
| Specific Gravity | 8.42 | 7.93 |
| Longitudinal Elastic Modulus (GPa) | 207 | 193 |
| Specific Heat (J/kg・K) | 444 | 500 |
| Electric Resistance (µΩ・m) | 1.0 | 0.7 |
| Thermal Conductivity (W/(m・K)) | 16.7 | 17 |
| Linear Expansion Coefficient (K-1) | 13.4 × 10-6 | 17.3 × 10-6 |
Values in chart are for reference only. They are not guaranteed values.




/11381_1.jpg?awscf_publishdate=2026-02-04 16:40)
