• Special Screws
  • Vacuum

SVSL-M10-35

Vented Socket Head Cap Screws - 316L Stainless Steel

  • Vacuum
  • Cleanroom Specification
  • Heat-resistance

Dimension Drawing

SVSLVented Socket Head Cap Screws - 316L Stainless Steel寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d
max.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SVSL-M10-35 M10 1.5 35 16 10 8 3 5 30 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SVSL
Main Body SUS316L
Strength Class A4-70

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • Made of SUS316L. Excellent corrosion resistance.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service

Usage Example

Gas trapped at the bottom of a screw hole is released through SVSL, and gas trapped in a drilled hole is released through SWAS-VF

SWAS-VFSWAS-VF-PC).

SVSLVented Socket Head Cap Screws - 316L Stainless Steel


Related Products

For ventilation of drilled hole, please use SWAS-VF.
SWAS-VFSWAS-VF-PC

SVSLVented Socket Head Cap Screws - 316L Stainless Steel


Product List

Click here to see SVSL-M10

Click here to see SVSL