• Special Screws
  • Vacuum

SVSLG-M6-AG

Vented High Strength Stainless Steel Socket Head Cap Screws – Silver Plating

  • Vacuum
  • Cleanroom Specification
  • Seizing & Sticking Prevention
  • Electric conducting
  • High strength

Dimension Drawing

SVSLG-AGVented High Strength Stainless Steel Socket Head Cap Screws – Silver Plating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
L
All
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d
Max.
Mass
(g)
CAD
Download
RFQ
SVSLG-M6-12-AG M6 1 12 10 6 5 2 4.7 CAD RFQ
SVSLG-M6-15-AG M6 1 15 10 6 5 2 5.2 CAD RFQ
SVSLG-M6-20-AG M6 1 20 10 6 5 2 5.8 CAD RFQ
SVSLG-M6-25-AG M6 1 25 10 6 5 2 6.7 CAD RFQ
SVSLG-M6-30-AG M6 1 30 10 6 5 2 7.3 CAD RFQ

● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SVSLG-AG
Main Body SUS316L
Silver Plating

Application

Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes

Characteristics

  • High strength stainless steel hex socket head cap screws.
  • The proof load is approximately 1.8 times that of general stainless steel hex socket head cap screws. Therefore, smaller screw diameters and reduced quantities are available to save space and reduce weight.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Silver plating confers excellent screw lubrication properties and electrical conductivity. Suitable for preventing seizing and use in conductive sections of electronic parts.
  • Electric resistance
    Silver: 1.6μΩ・cm (gold: 2.3μΩ・cm)

*This is the performance of the silver material.


Usage Example

Gas trapped at the bottom of the screw hole is released through SVSLG-AG, and gas trapped in the drilled hole is released through SWAS-VF.SWAS-VFSWAS-VF-PC

SVSLG-AGVented High Strength Stainless Steel Socket Head Cap Screws – Silver Plating


Mechanical Properties

Part Number / Strength Class Property
Tensile Strength (N/mm2) 0.2% Proof Load (N/mm2) Elongation (mm)
SVSLG-AG *1 1000 800 0.3d
A2-70/A4-70*2 700 450 0.4d
A2-50/A4-50*2 500 210 0.6d

*1: In-house specification value. Confirmed with test pieces (pre-treatment materials) from each production lot.
*2: Specification value from JIS B 1054-1:2013 (ISO 3506-1:2009) "Mechanical properties of corrosion-resistant stainless steel fasteners-Part 1: Bolts, screws and studs". Values in chart are for reference only. They are not guaranteed values.


Related Products

For ventilation of drilled holes, please use SWAS-VF.SWAS-VFSWAS-VF-PC

SVSLG-AGVented High Strength Stainless Steel Socket Head Cap Screws – Silver Plating


Product List

Click here to see SVSLG-AG

Click here to see Vacuum