• Special Screws
  • Vacuum

SVSLG-M6

Vented Socket Head Cap Screws - Hign Intensity Stainless Steel

  • Vacuum
  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • High strength

Dimension Drawing

SVSLGVented Socket Head Cap Screws - Hign Intensity Stainless Steel寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
L
All
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d
Max.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SVSLG-M6-12 M6 1 12 10 6 5 2 10 4.7 CAD RFQ
SVSLG-M6-15 M6 1 15 10 6 5 2 10 5.2 CAD RFQ
SVSLG-M6-20 M6 1 20 10 6 5 2 10 5.8 CAD RFQ
SVSLG-M6-25 M6 1 25 10 6 5 2 10 6.7 CAD RFQ
SVSLG-M6-30 M6 1 30 10 6 5 2 10 7.3 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SVSLG
Main Body SUS316L

Application

Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor devices / Electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Hex socket head cap screw with ventilation hole - high intensity stainless steel SNSLG (SNSLG).
  • Tensile strength 1000 N/mm2, 0.2% proof load 800 N/mm2
  • The proof load is approximately 1.8 times that of general stainless steel hex socket head cap screws. Therefore, smaller screw diameters and reduced quantities are available to save space and reduce weight.
  • Made of SUS316L. It has excellent corrosion resistance.
  • Non-magnetic.
  • Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service

Usage Example

Gas trapped at the bottom of a screw hole is released through SVSLG, and gas trapped in a drilled hole is released through SWAS-VF(SWAS-VFSWAS-VF-PC).

SVSLGVented Socket Head Cap Screws - Hign Intensity Stainless Steel


Mechanical Properties

SUS316L*1
Tensile Strength (N/mm2) 1000
0.2% Proof Load (N/mm2) 800
Elongation(mm) 0.3d

*1: In-house specification value. Confirmed with test pieces from each SNSLG production lot.
For other mechanical properties refer to SNSLG. SNSLG


Related Products

For ventilation of drilled hole, please use SWAS-VF.
SWAS-VFSWAS-VF-PC

SVSLGVented Socket Head Cap Screws - Hign Intensity Stainless Steel


Related Services

Product List

Click here to see SVSLG

Click here to see Vacuum