Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|
SVSS-M2.5-6-SD | M2.5 | 0.45 | 6 | 3.8 | 2.5 | 2 | 1 | 10 | 0.32 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SVSS-SD | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2 - 70 |
Application
Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopesCharacteristics
- Small head screws with ventilation holes. Because the head diameter is small, spot facing diameters can be reduced compared to standard hex socket head cap screws.
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Ventilation holes are machined using a method with minimal effect on metallic structures. Brittle fracture and outgassing during use in vacuum environments are prevented.
- Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service
Usage Example
Gas trapped at the bottom of the screw hole is released through SVSS-SD, and gas trapped in the drilled hole is released through SWAS-VF.SWAS-VFPrecautions for Use
- Since the head bearing surface area is small, the bearing surface pressure increases.
- Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.
Head Diameter and Screw Effective Cross-Sectional Area
Part Number | Head Diameter (mm) | Screw Effective Cross-Sectional Area (mm2) |
---|---|---|
SVSS-M2-SD | 3 | 2.07 |
SVSS-M2.5-SD | 3.8 | 3.39 |
SVSS-M3-SD | 4.5 | 5.03 |
SVSS-M4-SD | 5.5 | 8.78 |
SVSS-M5-SD | 7 | 14.2 |
SVSS-M6-SD | 8.5 | 20.1 |
SVSS-M8-SD | 11 | 36.6 |
SVSS-M10-SD | 13.5 | 58 |