Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | a | t min. |
d max. |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SVTS-M6-8 | M6 | 1 | 8 | 3 | 0.5 | 0.5 | 2 | 20 | 1.4 | CAD | RFQ |
| SVTS-M6-10 | M6 | 1 | 10 | 3 | 0.5 | 0.5 | 2 | 20 | 1.8 | CAD | RFQ |
| SVTS-M6-12 | M6 | 1 | 12 | 3 | 0.5 | 0.5 | 2 | 20 | 2.1 | CAD | RFQ |
| SVTS-M6-15 | M6 | 1 | 15 | 3 | 0.5 | 0.5 | 2 | 20 | 2.7 | CAD | RFQ |
| SVTS-M6-20 | M6 | 1 | 20 | 3 | 0.5 | 0.5 | 2 | 20 | 3.6 | CAD | RFQ |
| SVTS-M6-25 | M6 | 1 | 25 | 3 | 0.5 | 0.5 | 2 | 20 | 4.4 | CAD | RFQ |
| SVTS-M6-30 | M6 | 1 | 30 | 3 | 0.5 | 0.5 | 2 | 20 | 5.3 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SVTS | |
|---|---|
| Main body | SUSXM7 (Equivalent to SUS304) |
Application
Vacuum device / Vacuum container / FPD production device /Semiconductor manufacturing device / Electron microscope
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service






