• Special Screws (Bolts)
  • Vented Screws / Vacuum Screws

SHVAS/Vented Hex Posts

  • Vacuum
  • Cleanroom Specification

Dimension Drawing

SHVASVented Hex Posts寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L d d1 B C(Approx.) Lm Lf d
max.
Mass
(g)
CAD
Download
RFQ
SHVAS-M3-15 M3 0.5 15 1.2 1.5 6 6.9 4.5 6 1.2 3.6 CAD RFQ
SHVAS-M3-20 M3 0.5 20 1.2 1.5 6 6.9 4.5 6 1.2 4.8 CAD RFQ
SHVAS-M3-25 M3 0.5 25 1.2 1.5 6 6.9 4.5 6 1.2 6 CAD RFQ
SHVAS-M3-30 M3 0.5 30 1.2 1.5 6 6.9 4.5 6 1.2 7.2 CAD RFQ
SHVAS-M3-35 M3 0.5 35 1.2 1.5 6 6.9 4.5 6 1.2 8.4 CAD RFQ
SHVAS-M3-40 M3 0.5 40 1.2 1.5 6 6.9 4.5 6 1.2 9.6 CAD RFQ
SHVAS-M4-20 M4 0.7 20 1.5 1.5 7 8.1 6 8 1.5 6.5 CAD RFQ
SHVAS-M4-25 M4 0.7 25 1.5 1.5 7 8.1 6 8 1.5 8.2 CAD RFQ
SHVAS-M4-30 M4 0.7 30 1.5 1.5 7 8.1 6 8 1.5 9.8 CAD RFQ
SHVAS-M4-35 M4 0.7 35 1.5 1.5 7 8.1 6 8 1.5 11 CAD RFQ
SHVAS-M4-40 M4 0.7 40 1.5 1.5 7 8.1 6 8 1.5 13 CAD RFQ
SHVAS-M4-45 M4 0.7 45 1.5 1.5 7 8.1 6 8 1.5 15 CAD RFQ
SHVAS-M4-50 M4 0.7 50 1.5 1.5 7 8.1 6 8 1.5 16 CAD RFQ
SHVAS-M4-60 M4 0.7 60 1.5 1.5 7 8.1 6 8 1.5 20 CAD RFQ
SHVAS-M4-70 M4 0.7 70 1.5 1.5 7 8.1 6 8 1.5 23 CAD RFQ
SHVAS-M4-80 M4 0.7 80 1.5 1.5 7 8.1 6 8 1.5 26 CAD RFQ
SHVAS-M5-20 M5 0.8 20 1.5 1.5 8 9.2 7.5 10 1.5 8.3 CAD RFQ
SHVAS-M5-25 M5 0.8 25 1.5 1.5 8 9.2 7.5 10 1.5 10 CAD RFQ
SHVAS-M5-30 M5 0.8 30 1.5 1.5 8 9.2 7.5 10 1.5 13 CAD RFQ
SHVAS-M5-35 M5 0.8 35 1.5 1.5 8 9.2 7.5 10 1.5 15 CAD RFQ
SHVAS-M5-40 M5 0.8 40 1.5 1.5 8 9.2 7.5 10 1.5 17 CAD RFQ
SHVAS-M5-45 M5 0.8 45 1.5 1.5 8 9.2 7.5 10 1.5 19 CAD RFQ
SHVAS-M5-50 M5 0.8 50 1.5 1.5 8 9.2 7.5 10 1.5 21 CAD RFQ
SHVAS-M5-60 M5 0.8 60 1.5 1.5 8 9.2 7.5 10 1.5 25 CAD RFQ
SHVAS-M5-70 M5 0.8 70 1.5 1.5 8 9.2 7.5 10 1.5 30 CAD RFQ
SHVAS-M5-80 M5 0.8 80 1.5 1.5 8 9.2 7.5 10 1.5 34 CAD RFQ
SHVAS-M5-90 M5 0.8 90 1.5 1.5 8 9.2 7.5 10 1.5 38 CAD RFQ
SHVAS-M5-100 M5 0.8 100 1.5 1.5 8 9.2 7.5 10 1.5 43 CAD RFQ
SHVAS-M6-25 M6 1 25 2 1.5 10 11.5 9 12 2 16 CAD RFQ
SHVAS-M6-30 M6 1 30 2 1.5 10 11.5 9 12 2 20 CAD RFQ
SHVAS-M6-35 M6 1 35 2 1.5 10 11.5 9 12 2 23 CAD RFQ
SHVAS-M6-40 M6 1 40 2 1.5 10 11.5 9 12 2 26 CAD RFQ
SHVAS-M6-45 M6 1 45 2 1.5 10 11.5 9 12 2 30 CAD RFQ
SHVAS-M6-50 M6 1 50 2 1.5 10 11.5 9 12 2 33 CAD RFQ
SHVAS-M6-60 M6 1 60 2 1.5 10 11.5 9 12 2 40 CAD RFQ
SHVAS-M6-70 M6 1 70 2 1.5 10 11.5 9 12 2 46 CAD RFQ
SHVAS-M6-80 M6 1 80 2 1.5 10 11.5 9 12 2 53 CAD RFQ
SHVAS-M6-90 M6 1 90 2 1.5 10 11.5 9 12 2 60 CAD RFQ
SHVAS-M6-100 M6 1 100 2 1.5 10 11.5 9 12 2 66 CAD RFQ
SHVAS-M6-120 M6 1 120 2 1.5 10 11.5 9 12 2 80 CAD RFQ
SHVAS-M6-150 M6 1 150 2 1.5 10 11.5 9 12 2 100 CAD RFQ
SHVAS-M8-35 M8 1.25 35 2 1.5 13 15 12 16 2 39 CAD RFQ
SHVAS-M8-40 M8 1.25 40 2 1.5 13 15 12 16 2 44 CAD RFQ
SHVAS-M8-45 M8 1.25 45 2 1.5 13 15 12 16 2 50 CAD RFQ
SHVAS-M8-50 M8 1.25 50 2 1.5 13 15 12 16 2 56 CAD RFQ
SHVAS-M8-60 M8 1.25 60 2 1.5 13 15 12 16 2 67 CAD RFQ
SHVAS-M8-70 M8 1.25 70 2 1.5 13 15 12 16 2 79 CAD RFQ
SHVAS-M8-80 M8 1.25 80 2 1.5 13 15 12 16 2 90 CAD RFQ
SHVAS-M8-90 M8 1.25 90 2 1.5 13 15 12 16 2 101 CAD RFQ
SHVAS-M8-100 M8 1.25 100 2 1.5 13 15 12 16 2 113 CAD RFQ
SHVAS-M8-120 M8 1.25 120 2 1.5 13 15 12 16 2 136 CAD RFQ
SHVAS-M8-150 M8 1.25 150 2 1.5 13 15 12 16 2 170 CAD RFQ
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
SHVAS
Main Body SUS304

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • Hexagon posts with single-end male and single-end female threads.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Two or more hexagon posts can be connected for use.

Usage Example

These screws are effective with vacuum devices and vacuum chambers that require the elimination of gas trapped in screw holes.

SHVASVented Hex Posts


Product List

Click here to see Vented Screws / Vacuum Screws

Click here to see Special Screws (Bolts)