• Special Screws (Bolts)
  • Vented Screws / Vacuum Screws

SLHS-UCL/Socket Head Cap Screws with Low Profile - Cleanroom Washed & Packaged

  • Space
  • Cleanroom Specification

Dimension Drawing

SLHS-UCLSocket Head Cap Screws with Low Profile - Cleanroom Washed & Packaged寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
L
All
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t L2 Qty per Pack Mass
(g)
CAD
Download
RFQ
SLHS-M2-5-UCL M2 0.4 5 3.8 1.3 1.3 0.7 Full Thread 10 0.13 CAD RFQ
SLHS-M2-6-UCL M2 0.4 6 3.8 1.3 1.3 0.7 Full Thread 10 0.15 CAD RFQ
SLHS-M2-8-UCL M2 0.4 8 3.8 1.3 1.3 0.7 Full Thread 10 0.19 CAD RFQ
SLHS-M2-10-UCL M2 0.4 10 3.8 1.3 1.3 0.7 Full Thread 10 0.23 CAD RFQ
SLHS-M2-12-UCL M2 0.4 12 3.8 1.3 1.3 0.7 Full Thread 10 0.29 CAD RFQ
SLHS-M2.5-5-UCL M2.5 0.45 5 4.5 1.6 1.5 1 Full Thread 10 0.26 CAD RFQ
SLHS-M2.5-6-UCL M2.5 0.45 6 4.5 1.6 1.5 1 Full Thread 10 0.29 CAD RFQ
SLHS-M2.5-8-UCL M2.5 0.45 8 4.5 1.6 1.5 1 Full Thread 10 0.35 CAD RFQ
SLHS-M2.5-10-UCL M2.5 0.45 10 4.5 1.6 1.5 1 Full Thread 10 0.41 CAD RFQ
SLHS-M2.5-12-UCL M2.5 0.45 12 4.5 1.6 1.5 1 Full Thread 10 0.47 CAD RFQ
SLHS-M3-5-UCL M3 0.5 5 5.5 2 2 1.5 Full Thread 10 0.5 CAD RFQ
SLHS-M3-6-UCL M3 0.5 6 5.5 2 2 1.5 Full Thread 10 0.53 CAD RFQ
SLHS-M3-8-UCL M3 0.5 8 5.5 2 2 1.5 Full Thread 10 0.62 CAD RFQ
SLHS-M3-10-UCL M3 0.5 10 5.5 2 2 1.5 Full Thread 10 0.7 CAD RFQ
SLHS-M3-12-UCL M3 0.5 12 5.5 2 2 1.5 Full Thread 10 0.78 CAD RFQ
SLHS-M3-16-UCL M3 0.5 16 5.5 2 2 1.5 Full Thread 10 0.98 CAD RFQ
SLHS-M3-20-UCL M3 0.5 20 5.5 2 2 1.5 12 10 1.2 CAD RFQ
SLHS-M4-6-UCL M4 0.7 6 7 2.8 2.5 2.3 Full Thread 10 1.1 CAD RFQ
SLHS-M4-8-UCL M4 0.7 8 7 2.8 2.5 2.3 Full Thread 10 1.3 CAD RFQ
SLHS-M4-10-UCL M4 0.7 10 7 2.8 2.5 2.3 Full Thread 10 1.4 CAD RFQ
SLHS-M4-12-UCL M4 0.7 12 7 2.8 2.5 2.3 Full Thread 10 1.6 CAD RFQ
SLHS-M4-16-UCL M4 0.7 16 7 2.8 2.5 2.3 Full Thread 10 1.9 CAD RFQ
SLHS-M4-20-UCL M4 0.7 20 7 2.8 2.5 2.3 Full Thread 10 2.3 CAD RFQ
SLHS-M4-25-UCL M4 0.7 25 7 2.8 2.5 2.3 Full Thread 10 2.8 CAD RFQ
SLHS-M5-8-UCL M5 0.8 8 8.5 3.5 3 2.7 Full Thread 10 1.8 CAD RFQ
SLHS-M5-10-UCL M5 0.8 10 8.5 3.5 3 2.7 Full Thread 10 2 CAD RFQ
SLHS-M5-12-UCL M5 0.8 12 8.5 3.5 3 2.7 Full Thread 10 2.3 CAD RFQ
SLHS-M5-16-UCL M5 0.8 16 8.5 3.5 3 2.7 Full Thread 10 2.8 CAD RFQ
SLHS-M5-20-UCL M5 0.8 20 8.5 3.5 3 2.7 Full Thread 10 3.3 CAD RFQ
SLHS-M5-25-UCL M5 0.8 25 8.5 3.5 3 2.7 Full Thread 10 4.1 CAD RFQ
SLHS-M5-30-UCL M5 0.8 30 8.5 3.5 3 2.7 16 10 4.9 CAD RFQ
SLHS-M6-8-UCL M6 1 8 10 4 4 3 Full Thread 10 3.1 CAD RFQ
SLHS-M6-10-UCL M6 1 10 10 4 4 3 Full Thread 10 3.5 CAD RFQ
SLHS-M6-12-UCL M6 1 12 10 4 4 3 Full Thread 10 3.8 CAD RFQ
SLHS-M6-16-UCL M6 1 16 10 4 4 3 Full Thread 10 4.5 CAD RFQ
SLHS-M6-20-UCL M6 1 20 10 4 4 3 Full Thread 10 5.3 CAD RFQ
SLHS-M6-25-UCL M6 1 25 10 4 4 3 Full Thread 10 6.4 CAD RFQ
SLHS-M6-30-UCL M6 1 30 10 4 4 3 18 10 7.1 CAD RFQ
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
SLHS-UCL
Main Body SUSXM7 (Equivalent to SUS304)
USC Cleaning
Strength Class A2 - 50

Application

Reducing the size of equipment and devices
FPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery

Characteristics

  • SUSXM7 hex socket head cap screw with low profile.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Cleanroom washed (ultrasonic cleaning) and cleanroom packaged. ⇒Cleanroom Wash / Cleanroom Packing Service
  • For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.
  • Conforms to DIN 7984.

Product List

Click here to see Vented Screws / Vacuum Screws

Click here to see Special Screws (Bolts)