• Special Screws (Bolts)
  • Vented Screws / Vacuum Screws

SVST-SD/Vented Socket Head Cap Screws with Small Head - Titanium

  • Vacuum
  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight
  • Slim
  • LowOutgas

Dimension Drawing

SVST-SDVented Socket Head Cap Screws with Small Head - Titanium寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
5
6
8
10
12
16
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d Mass
(g)
CAD
Download
RFQ
SVST-M3-5-SD M3 0.5 5 4.5 3 2.5 1.2 0.27 CAD RFQ
SVST-M3-6-SD M3 0.5 6 4.5 3 2.5 1.2 0.29 CAD RFQ
SVST-M3-8-SD M3 0.5 8 4.5 3 2.5 1.2 0.34 CAD RFQ
SVST-M3-10-SD M3 0.5 10 4.5 3 2.5 1.2 0.39 CAD RFQ
SVST-M3-12-SD M3 0.5 12 4.5 3 2.5 1.2 0.43 CAD RFQ
SVST-M3-16-SD M3 0.5 16 4.5 3 2.5 1.2 0.55 CAD RFQ
SVST-M3-20-SD M3 0.5 20 4.5 3 2.5 1.2 0.66 CAD RFQ
SVST-M4-8-SD M4 0.7 8 5.5 4 3 1.5 0.67 CAD RFQ
SVST-M4-10-SD M4 0.7 10 5.5 4 3 1.5 0.73 CAD RFQ
SVST-M4-12-SD M4 0.7 12 5.5 4 3 1.5 0.83 CAD RFQ
SVST-M4-16-SD M4 0.7 16 5.5 4 3 1.5 1 CAD RFQ
SVST-M5-10-SD M5 0.8 10 7 4.5 4 1.5 1.1 CAD RFQ
SVST-M5-12-SD M5 0.8 12 7 4.5 4 1.5 1.3 CAD RFQ
SVST-M5-16-SD M5 0.8 16 7 4.5 4 1.5 1.6 CAD RFQ
SVST-M5-20-SD M5 0.8 20 7 4.5 4 1.5 1.9 CAD RFQ
SVST-M5-25-SD M5 0.8 25 7 4.5 4 1.5 2.3 CAD RFQ
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
SVST-SD
Main Body TW340 (Grade 2 Titanium)

Application

Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes

Characteristics

  • Small head screws with ventilation holes. Because the head diameter is small, spot facing diameters can be reduced compared to standard hex socket head cap screws.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • The specific gravity is approximately 60% that of stainless steel.
  • Non-magnetic.
  • Excellent chemical resistance / seawater resistance.
  • Special chemical polishing and brightening treatment improve the quality of the surface. Additionally, products have been cleanroom washed and packed. Cleanroom specification prevents oil and dirt from adhering.
  • For the properties of titanium materials, see "Properties of Titanium."⇒Properties of Titanium

Usage Example

Gas trapped at the bottom of the screw hole is released through SVST-SD, and gas trapped in the drilled hole is released through SWAT-VF.SWAT-VF

SVST-SDVented Socket Head Cap Screws with Small Head - Titanium

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard hex socket head cap screws.

SVST-SDVented Socket Head Cap Screws with Small Head - Titanium


Precautions for Use

  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SVST-SDVented Socket Head Cap Screws with Small Head - Titanium

Head Diameter and Screw Effective Cross-Sectional Area

Part Number Head Diameter (mm) Screw Effective Cross-Sectional Area (mm2)
SVST-M3-SD 4.5 5.03
SVST-M4-SD 5.5 8.78
SVST-M5-SD 7 14.2

Mechanical Properties

TW340 (Grade 2 Titanium)
Tensile Strength (N/mm2) 340-510
0.2% Proof Load (N/mm2) 215 or Higher
Elongation (%) 23 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

TW340 (Grade 2 Titanium)
Specific Gravity 4.51
Melting Point (°C) 1668
Longitudinal Elastic Modulus (GPa) 106
Thermal Conductivity (W/(m・K)) 17.16
Linear Expansion Coefficient (K-1) 8.4 × 10-6
Electric Resistance (µΩ・m) 0.55
Magnetic Permeability (µ) 1.0001 (Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Related Products

For ventilation of drilled holes, please use SWAT-VF.SWAT-VF

SVST-SDVented Socket Head Cap Screws with Small Head - Titanium


Product List

Click here to see Vented Screws / Vacuum Screws

Click here to see Special Screws (Bolts)