• Special Screws (Bolts)
  • Vented Screws / Vacuum Screws

SWAT-VF/Washers with Vent Groove - Titanium

  • Vacuum
  • Cleanroom Specification
  • Nonmagnetic
  • Light Weight

Dimension Drawing

SWAT-VFWashers with Vent Groove - Titanium寸法図

Specs/CAD

Unit : mm

Part Number Nominal d D t Mass
(g)
CAD
Download
RFQ
SWAT-3-VF 3 3.2 7 0.5 0.068 CAD RFQ
SWAT-4-VF 4 4.3 9 0.8 0.18 CAD RFQ
SWAT-5-VF 5 5.3 10 1 0.25 CAD RFQ

● Batch cleanroom packing is provided for orders containing multiple items of the same size.

Material/Finish

SWAT-VF
Main Body TP340C(Grade 2 Titanium)

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • The ventilation groove easily releases gas trapped in the drill holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • Combine this item with SVSTSocket Head Cap Screws with Ventilation Hole-titanium(SVST).

Usage Example

Gas trapped at the bottom of a screw hole is released through SWAT-VF , and gas trapped in a drilled hole is released through SVSTSVST).

SWAT-VFWashers with Vent Groove - Titanium


Product List

Click here to see Vented Screws / Vacuum Screws

Click here to see Special Screws (Bolts)