Couplings (Shaft Couplings)
Select by Torque / Bore Diameter
Select by Actuator
High Gain Couplings
Disc Couplings
Jaw Couplings
Beam Couplings
Oldham Couplings
Cross Joint Couplings
Rigid Couplings
Bellows Couplings
Serration Couplings
Flanged Shaft Coupling
Vented Screws / Vacuum Screws
Screws compatible with clean environments
Small Head Screws & Low Profile Screws
High Performance Stainless Steel Screws (Bolts)
Titanium Bolts (Screws)
Special Material Screws
Tools
Screws with Special Surface Treatment
Micro / Miniature Screws
Captive Bolts (Screws) / Full Thread Screws
Quick Release Fasteners
Functional Screws
UNC Screws / UNF Screws
Security Screws (Bolts) & Tamper Resistant Screws
Hexalobular Screws
Plugs
Washers / Inserts
Plastic Screws (Bolts)
Vibration Resistance
Screw Caps / Screw Covers
Chemical Resistance Screws
Socket Head Cap Screws (Bolts)
Hex Head Bolts (Screws)
Sheet Metal Fasteners
SEMS Screws / Improved Fastening Efficiency Screws
Purposes of use
Vacuum
Low Outgassing
Cleanroom
Chemical Resistance
High Strength
High Specific Strength
Heat Resistance
Galling & Seizing Prevention
Prevention of Screw Drive Damage
Anti-Reflective
Electrical Insulation
Non-Magnetic
Lightweight
Compact and Space-Saving
Increased Productivity
Captive
Loosening Prevention
Decoration
Fixing and Positioning
Conveyance
Positioning Brackets
Clamp Levers
Functional Levers
Knobs
Pulls
Plungers
Clamping Screws
Stopper Bolts・Stopper Screws
Adjust Bolts・Screw Adaptor
Handles
Grips
Cross Clampers・Shaft Clamping Units
ball joint・Angle Hinge
Structure Components
Hexagonpost
Set Collars
Indicators
Scales
Dial
Stages
Ball Rollers (Ball Transfers)
Display Mounting Systems
Swivel Mount
Auto-Positioning Units
Stoppers for Linear Guides
RoHS2 Certificate of Compliance Service
Couplings Bore and Keyway Additional Modification Service
Coupling Stainless Steel Screw Alteration Service
Cleanroom Wash / Cleanroom Packing Service
Shaft Coupling Shaft Hole Additional Modification Service
Vibration Resistant Treatment Service
Screw combination service
Laser engraving service
Scale Plate / Scale Sticker Cutting Service
Handle Shaft Hole Processing Service
Screw Length Adjustment Service
Individual Sales Service
Captive Processing Service
Screw Supply Service
Couplings |New Product
New Products introduced : Oldham Type Flexible Couplings
Feb. 24. 2026
Machine Elements |New Product
New Products introduced : Standard Type Quick Clamp Fasteners
New Products introduced : Free Sliding Type Quick Clamp Fasteners
New Products introduced : Cam Bases for Quick Clamp Fasteners
Special Screws |New Product
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile and Nylon Patch
Jan. 27. 2026
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile
New Products introduced : Extra Low Profile Hexalobular Socket Cap Screws with Nylon Patch (Inch Screws)
New Products introduced : Thin Hex Nuts
New Products introduced : Phillips Cross Recessed Flat Head Machine Screws for Precision Instruments – Type 0-3
New Products introduced : Phillips Cross Recessed Pan Head Machine Screws with Pin
New Products introduced : Hexalobular Socket Pan Head Machine Screws with Captive Washer and Pin
New Products introduced : Tamper-Resistant Special Low Profile Cap Screws with Nylon Patch
New Products introduced : Two-Hole Flat Head Machine Screws
New Products introduced : Hex Socket Set Screws with Pin
New Products introduced : Bits for Cross Recessed Tamper-Resistance Screws with Pin
New Products introduced : Phillips Cross Recessed Flat Head Machine Screws (For Sheet Metal) with Nylon Patch
New Size variation introduced : Bits
Multiple new releases : Plastic Screws
Dec. 16. 2025
New Products introduced : Hex Socket Head Cap Screws with Special Low Profile and Nylon Patch (SUS316L)
New Products introduced : Hex Head Bolts with Special Low Profile and Nylon Patch
Captive Series
SEMI Standard(SEMI S8-0218) Compliant Products
All Stainless Steel Products
All Metal Products
Universal Design Products
Dec. 05. 2025
Nov. 25. 2025
Mar. 22. 2024
Aug. 03. 2020
Jul. 08. 2016
Aug. 19. 2014
Jul. 25. 2014
Jan. 30. 2025
Jan. 27. 2025
Nov. 08. 2023
Nov. 10. 2025
Nov. 26. 2025
Oct. 28. 2025
Jun. 24. 2025
May. 15. 2025
Apr. 30. 2025
Jan. 29. 2024
Jan. 19. 2024
Sep. 05. 2025
Oct. 25. 2016
Sep. 23. 2016
Jan. 06. 2015
Nov. 12. 2025
Oct. 29. 2025
Dec. 02. 2024
Oct. 07. 2024
Mar. 26. 2024
Nov. 18. 2024
Jan. 09. 2025
Feb. 17. 2025
May. 16. 2025
Jan. 10. 2025
May. 12. 2025
Nov. 28. 2024
Nov. 06. 2024
May. 28. 2024
Feb. 25. 2026
Dec. 22. 2025
Dec. 16. 2024
Nov. 27. 2024
Apr. 08. 2024
Anti-removal measures for interlock devicesAccording to the ISO 14119 revision (2013), measures are now required to prevent the dismantling, removal, or disabling of interlock devices. Among these measures, the use of a special screw which can only turn in one direction is recommended.Oct. 27. 2015 time >
According to the ISO 14119 revision (2013), measures are now required to prevent the dismantling, removal, or disabling of interlock devices. Among these measures, the use of a special screw which can only turn in one direction is recommended.
Oct. 27. 2015 time >
System of Limits and FitsThis page describes JIS B 0401 "System of limits and fits".Jun. 18. 2015 time >
This page describes JIS B 0401 "System of limits and fits".
Jun. 18. 2015 time >
Parallel Pipe ThreadsThis page describes JIS B 0202 "Parallel pipe threads".Jun. 18. 2015 time >
This page describes JIS B 0202 "Parallel pipe threads".
Geometrical TolerancingThis page describes JIS B 0021 "Geometrical tolerancing−Tolerancing of form, orientation, location and run-out".Jun. 18. 2015 time >
This page describes JIS B 0021 "Geometrical tolerancing−Tolerancing of form, orientation, location and run-out".
Plain WashersThis page describes JIS B 1256 "Plain washers".Jun. 18. 2015 time >
This page describes JIS B 1256 "Plain washers".
Second Moment of Area, Section Modulus, and Turning Radius of Cross SectionThis page describes "Cross Section's Area Second Moment, Section Modulus, Rotation Radius".Jun. 18. 2015 time >
This page describes "Cross Section's Area Second Moment, Section Modulus, Rotation Radius".
Spring Lock WashersThis page describes JIS B 1251 "Spring lock washers".Jun. 18. 2015 time >
This page describes JIS B 1251 "Spring lock washers".
Deviations of Shafts to be Used in Commonly Used FitsThis page describes JIS B 0401 "Deviations of shafts to be used in commonly used fits".Jun. 18. 2015 time >
This page describes JIS B 0401 "Deviations of shafts to be used in commonly used fits".
Unified Coarse Screw Threads/Unified Fine Screw ThreadsThis page describes JIS B 0206 / JIS B 0208 "Unified Coarse Screw Threads/Unified Fine Screw Threads".Jun. 18. 2015 time >
This page describes JIS B 0206 / JIS B 0208 "Unified Coarse Screw Threads/Unified Fine Screw Threads".
Diameter of Clearance Holes and Counterbores for Bolts and ScrewsThis page describes JIS B 1001 "Diameter of Clearance Holes and Counterbores for Bolts and Screws".Jun. 18. 2015 time >
This page describes JIS B 1001 "Diameter of Clearance Holes and Counterbores for Bolts and Screws".
GD2This page describes the moment of inertia "GD2".Jun. 18. 2015 time >
This page describes the moment of inertia "GD2".
Conversion Table of HardnessThis page describes SAE J 417 "Conversion Table of Hardness".Jun. 18. 2015 time >
This page describes SAE J 417 "Conversion Table of Hardness".
ISO General Purpose Metric Screw ThreadsThis page describes JIS B 0205-2/4 / JIS B 0205 (old standard) / JIS B 0207 (old standard) "General purpose metric screw threads". Jun. 18. 2015 time >
This page describes JIS B 0205-2/4 / JIS B 0205 (old standard) / JIS B 0207 (old standard) "General purpose metric screw threads".
Unit Symbol and Volume CalculationThis page describes "Unit Symbol and Volume Calculation".Jun. 18. 2015 time >
This page describes "Unit Symbol and Volume Calculation".
Deviations of Holes to be Used in Commonly Used FitsThis page describes JIS B 0401 "Deviations of holes to be used in commonly used fits".Jun. 18. 2015 time >
This page describes JIS B 0401 "Deviations of holes to be used in commonly used fits".
International System of UnitsThis page describes JIS Z 8203 "International System of Units (SI)".Jun. 18. 2015 time >
This page describes JIS Z 8203 "International System of Units (SI)".
NEW SAVE