No. 3: Process gas and wafer cleaning agentProcess gases (a special kind of gas) and cleaning agents (for removing impurities) are often used in semiconductor manufacturing processes.Oct. 07. 2024 time >
Process gases (a special kind of gas) and cleaning agents (for removing impurities) are often used in semiconductor manufacturing processes.
Oct. 07. 2024 time >
What is a Swivel Mount?This is an introduction page for the swivel unit. We provide an easy-to-understand overview of what a swivel unit is, along with its types and features.May. 28. 2024 time >
This is an introduction page for the swivel unit. We provide an easy-to-understand overview of what a swivel unit is, along with its types and features.
May. 28. 2024 time >
RoHS Compliance (Issuing Certificate)This page explains the Revised RoHS Directive, NBK's actions for environment and Environmental Reports.Apr. 08. 2024 time >
This page explains the Revised RoHS Directive, NBK's actions for environment and Environmental Reports.
Apr. 08. 2024 time >
Higher torque and Lower price.Offering Higher torque and Lower price Disc Type Coupling. Introduction 4 features of XH series. Compare it with conventional product.Mar. 26. 2024 time >
Offering Higher torque and Lower price Disc Type Coupling. Introduction 4 features of XH series. Compare it with conventional product.
Mar. 26. 2024 time >
The SiC (silicon carbide) screw:Silicon carbide is the third hardest ore after diamond and has excellent heat and chemical resistance. We will introduce the usage examples and features of SiC (silicon carbide) screws.Mar. 18. 2024 time >
Silicon carbide is the third hardest ore after diamond and has excellent heat and chemical resistance. We will introduce the usage examples and features of SiC (silicon carbide) screws.
Mar. 18. 2024 time >
A new generation of disk couplingsIntroducing the features of NBK's "XGHW" Vibration-Absorption Capable Disk Type Couplings: high rigidity couplings with a vibration absorption function. Jan. 29. 2024 time >
Introducing the features of NBK's "XGHW" Vibration-Absorption Capable Disk Type Couplings: high rigidity couplings with a vibration absorption function.
Jan. 29. 2024 time >
A new generation of disk couplingsIntroducing the features of NBK's "XGHW" High-Rigidity Vibration-Damping Disc Type Couplings: high rigidity couplings with a vibration absorption function. Jan. 29. 2024 time >
Introducing the features of NBK's "XGHW" High-Rigidity Vibration-Damping Disc Type Couplings: high rigidity couplings with a vibration absorption function.
The Key to Increased Productivity! The Secret of Reduced Stabilization Time (Full Version)Introducing the features of NBK’s High-gain Rubber Type Coupling “XG2”, made from integrally molded vibration-resistant rubber. This is the full 4-minute version.Jan. 29. 2024 time >
Introducing the features of NBK’s High-gain Rubber Type Coupling “XG2”, made from integrally molded vibration-resistant rubber. This is the full 4-minute version.
The Key to Increased Productivity! Understand the Secret of Reduced Stabilization Time in 2 MinutesIntroducing the features of NBK's High-gain Rubber Type Coupling "XG2", made from integrally molded vibration-resistant rubber. This is the abridged 2-minute version.Jan. 29. 2024 time >
Introducing the features of NBK's High-gain Rubber Type Coupling "XG2", made from integrally molded vibration-resistant rubber. This is the abridged 2-minute version.
The Wireless Positioning Unit dramatically improves setup workThe Wireless Positioning Unit dramatically improves setup work.Wireless Positioning Units solve your positioning problems.Jan. 29. 2024 time >
The Wireless Positioning Unit dramatically improves setup work.Wireless Positioning Units solve your positioning problems.
Four advantages Wireless Positioning UnitsAdvantages of Wireless Positioning Units.Jan. 29. 2024 time >
Advantages of Wireless Positioning Units.
NEW!Wireless Positioning UnitsInstead of manual handle operation, our units enable automatic positioning. A transceiver can control up to 32 units simultaneously. This dramatically reduces setup work time.Jan. 29. 2024 time >
Instead of manual handle operation, our units enable automatic positioning. A transceiver can control up to 32 units simultaneously. This dramatically reduces setup work time.
NBK SPECIAL SCREWSNBK's special screws will support customers around the world with SOLUTIONS via their "Technical Capabilities", "Wide Range of Applications", and "Technology Combinations".Jan. 29. 2024 time >
NBK's special screws will support customers around the world with SOLUTIONS via their "Technical Capabilities", "Wide Range of Applications", and "Technology Combinations".
The Optimized Coupling ”XG Family"(Teaser ver.)The optimized "XG Family" enables solving engineering problems with high torque and high damping capability.Jan. 29. 2024 time >
The optimized "XG Family" enables solving engineering problems with high torque and high damping capability.
Couplings Bore and Keyway Additional Modification ServiceFor customers who want to eliminate the operation of machining the couplings bore. Coupling bores and keyways can be additionally modifiedNov. 08. 2023 time >
For customers who want to eliminate the operation of machining the couplings bore. Coupling bores and keyways can be additionally modified
Nov. 08. 2023 time >
Captive Processing ServiceFor customers who want to prevent screws from falling off We can add relief-cut treatment to screws to prevent them from falling off. Nov. 08. 2023 time >
For customers who want to prevent screws from falling off We can add relief-cut treatment to screws to prevent them from falling off.
NEW SAVE