Couplings (Shaft Couplings)
Select by Torque / Bore Diameter
Select by Actuator
High Gain Couplings
Disc Couplings
Jaw Couplings
Beam Couplings
Oldham Couplings
Cross Joint Couplings
Rigid Couplings
Bellows Couplings
Serration Couplings
Flanged Shaft Coupling
Vented Screws / Vacuum Screws
Screws compatible with clean environments
Small Head Screws & Low Profile Screws
High Performance Stainless Steel Screws (Bolts)
Titanium Bolts (Screws)
Special Material Screws
Tools
Screws with Special Surface Treatment
Micro / Miniature Screws
Captive Bolts (Screws) / Full Thread Screws
Quick Release Fasteners
Functional Screws
UNC Screws / UNF Screws
Security Screws (Bolts) & Tamper Resistant Screws
Hexalobular Screws
Plugs
Washers / Inserts
Plastic Screws (Bolts)
Vibration Resistance
Screw Caps / Screw Covers
Chemical Resistance Screws
Socket Head Cap Screws (Bolts)
Hex Head Bolts (Screws)
Sheet Metal Fasteners
SEMS Screws / Improved Fastening Efficiency Screws
Purposes of use
Vacuum
Low Outgassing
Cleanroom
Chemical Resistance
High Strength
High Specific Strength
Heat Resistance
Galling & Seizing Prevention
Prevention of Screw Drive Damage
Anti-Reflective
Electrical Insulation
Non-Magnetic
Lightweight
Compact and Space-Saving
Increased Productivity
Captive
Loosening Prevention
Decoration
Fixing and Positioning
Conveyance
Positioning Brackets
Clamp Levers
Functional Levers
Knobs
Pulls
Plungers
Clamping Screws
Stopper Bolts・Stopper Screws
Adjust Bolts・Screw Adaptor
Handles
Grips
Cross Clampers・Shaft Clamping Units
ball joint・Angle Hinge
Structure Components
Hexagonpost
Set Collars
Indicators
Scales
Dial
Stages
Ball Rollers (Ball Transfers)
Display Mounting Systems
Swivel Mount
Auto-Positioning Units
Stoppers for Linear Guides
RoHS2 Certificate of Compliance Service
Couplings Bore and Keyway Additional Modification Service
Coupling Stainless Steel Screw Alteration Service
Cleanroom Wash / Cleanroom Packing Service
Shaft Coupling Shaft Hole Additional Modification Service
Vibration Resistant Treatment Service
Screw combination service
Laser engraving service
Scale Plate / Scale Sticker Cutting Service
Handle Shaft Hole Processing Service
Screw Length Adjustment Service
Individual Sales Service
Captive Processing Service
Screw Supply Service
Couplings |New Product
New Products introduced : Oldham Type Flexible Couplings
Feb. 24. 2026
Machine Elements |New Product
New Products introduced : Standard Type Quick Clamp Fasteners
New Products introduced : Free Sliding Type Quick Clamp Fasteners
New Products introduced : Cam Bases for Quick Clamp Fasteners
Special Screws |New Product
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile and Nylon Patch
Jan. 27. 2026
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile
New Products introduced : Extra Low Profile Hexalobular Socket Cap Screws with Nylon Patch (Inch Screws)
New Products introduced : Thin Hex Nuts
New Products introduced : Phillips Cross Recessed Flat Head Machine Screws for Precision Instruments – Type 0-3
New Products introduced : Phillips Cross Recessed Pan Head Machine Screws with Pin
New Products introduced : Hexalobular Socket Pan Head Machine Screws with Captive Washer and Pin
New Products introduced : Tamper-Resistant Special Low Profile Cap Screws with Nylon Patch
New Products introduced : Two-Hole Flat Head Machine Screws
New Products introduced : Hex Socket Set Screws with Pin
New Products introduced : Bits for Cross Recessed Tamper-Resistance Screws with Pin
New Products introduced : Phillips Cross Recessed Flat Head Machine Screws (For Sheet Metal) with Nylon Patch
New Size variation introduced : Bits
Multiple new releases : Plastic Screws
Dec. 16. 2025
New Products introduced : Hex Socket Head Cap Screws with Special Low Profile and Nylon Patch (SUS316L)
New Products introduced : Hex Head Bolts with Special Low Profile and Nylon Patch
Captive Series
SEMI Standard(SEMI S8-0218) Compliant Products
All Stainless Steel Products
All Metal Products
Universal Design Products
Dec. 05. 2025
Nov. 25. 2025
Mar. 22. 2024
Aug. 03. 2020
Jul. 08. 2016
Aug. 19. 2014
Jul. 25. 2014
Jan. 30. 2025
Jan. 27. 2025
Nov. 08. 2023
Nov. 10. 2025
Nov. 26. 2025
Oct. 28. 2025
Jun. 24. 2025
May. 15. 2025
Apr. 30. 2025
Jan. 29. 2024
Jan. 19. 2024
Sep. 05. 2025
Oct. 25. 2016
Sep. 23. 2016
Jan. 06. 2015
Nov. 12. 2025
Oct. 29. 2025
Dec. 02. 2024
Oct. 07. 2024
Mar. 26. 2024
Nov. 18. 2024
Jan. 09. 2025
Feb. 17. 2025
May. 16. 2025
Jan. 10. 2025
May. 12. 2025
Nov. 28. 2024
Nov. 06. 2024
May. 28. 2024
Feb. 25. 2026
Dec. 22. 2025
Dec. 16. 2024
Nov. 27. 2024
Apr. 08. 2024
CE marking compliance is required【Workability/Maintenance】Introducing screws which don't fall out when the cover is removed.Mar. 11. 2025 time >
Introducing screws which don't fall out when the cover is removed.
Mar. 11. 2025 time >
Monitors need to be movable with one touch in accordance with the worker's height or the nature of the work【Improved productivity/workability】Introducing parts enabling free adjustment of the monitor position.Mar. 10. 2025 time >
Introducing parts enabling free adjustment of the monitor position.
Mar. 10. 2025 time >
Washer fall-out prevention is required 【Workability/Maintenance】Introducing integrated washer type screws.Feb. 27. 2025 time >
Introducing integrated washer type screws.
Feb. 27. 2025 time >
No. 5: Solving common problems inside equipmentIn Part 5, we will introduce NBK products used in semiconductor manufacturing equipment interiors, as well as various examples of the resolution of issues such as vacuum, heat-resistance, isolation and so on. Feb. 17. 2025 time >
In Part 5, we will introduce NBK products used in semiconductor manufacturing equipment interiors, as well as various examples of the resolution of issues such as vacuum, heat-resistance, isolation and so on.
Feb. 17. 2025 time >
Screws that will not affect communication are required 【Safety Measures/Precautionary Measures】Introducing plastic screws that will not affect communication.Feb. 14. 2025 time >
Introducing plastic screws that will not affect communication.
Feb. 14. 2025 time >
Cleanroom Wash / Cleanroom Packing ServiceFor customers who want to remove impurities and dust from the surface of products We will cleanroom wash and cleanroom pack products as desired.Jan. 30. 2025 time >
For customers who want to remove impurities and dust from the surface of products We will cleanroom wash and cleanroom pack products as desired.
Jan. 30. 2025 time >
About SUH660SUH660 is austenitic heat-resistant steel. With high strength at high temperatures, it can be used in environments up to 700°CJan. 28. 2025 time >
SUH660 is austenitic heat-resistant steel. With high strength at high temperatures, it can be used in environments up to 700°C
Jan. 28. 2025 time >
Screw Length Adjustment ServiceFor customers who require screws of non-standard lengths We can cut screws to your preferred length in 1 mm increments. Jan. 27. 2025 time >
For customers who require screws of non-standard lengths We can cut screws to your preferred length in 1 mm increments.
Jan. 27. 2025 time >
General TolerancesThis page describes JIS B 0405 / JIS B 0419 "General tolerances".Jan. 27. 2025 time >
This page describes JIS B 0405 / JIS B 0419 "General tolerances".
Hexagon NutsThis page describes JIS B 1181 "Hexagon Nuts (those not dependent on ISO 4032 to 4036 and ISO 8673 to 8675)".Jan. 27. 2025 time >
This page describes JIS B 1181 "Hexagon Nuts (those not dependent on ISO 4032 to 4036 and ISO 8673 to 8675)".
Key and Their Corresponding KeywaysThis page describes JIS B 1301 "Keys and their corresponding keyways".Jan. 27. 2025 time >
This page describes JIS B 1301 "Keys and their corresponding keyways".
Dimensions of Holes for Hexagon Socket Cap ScrewsThis page describes "Dimensions of Holes for Hexagon Socket Cap Screws".Jan. 27. 2025 time >
This page describes "Dimensions of Holes for Hexagon Socket Cap Screws".
Vol. 13 Explaining the Rust Source "Galvanic Corrosion"Have you ever been surprised by rust suddenly appearing on rust-resistant aluminum? If this happens, the reduced strength resulting from the corrosion brings fears of possible damage. This phenomenon is known as "galvanic corrosion". Today, I will explain this principle and how it can be handled. Jan. 10. 2025 time >
Jan. 10. 2025 time >
What makes our custom screws specialThe machine parts manufacturer Nabeya Bi-tech Kaisha (NBK) at e-nedzi.com manufactures special screws to the customer's specifications, such as tip machining and surface treatment. Special material screws, resin screws and loosening prevention are also available.Jan. 09. 2025 time >
The machine parts manufacturer Nabeya Bi-tech Kaisha (NBK) at e-nedzi.com manufactures special screws to the customer's specifications, such as tip machining and surface treatment. Special material screws, resin screws and loosening prevention are also available.
Jan. 09. 2025 time >
Fastening Screws in Areas with Cumulative Pitch Misalignment of Large PanelsDiscover how specially processed screws solved challenges with large equipment panels!Jan. 08. 2025 time >
Discover how specially processed screws solved challenges with large equipment panels!
Jan. 08. 2025 time >
Surface-mount technology (SMT) line width changeover automation cuts workload by about 130 minutes per month.We bring you customer feedback on the handle automation unit they have implemented.Dec. 16. 2024 time >
We bring you customer feedback on the handle automation unit they have implemented.
Dec. 16. 2024 time >
NEW SAVE