Long actuator hunting must be suppressed 【Automation / robots / motorization】Couplings with superior damping performance can be used to suppress hunting and enable highly responsive transport.May. 10. 2020 time >
Couplings with superior damping performance can be used to suppress hunting and enable highly responsive transport.
May. 10. 2020 time >
Shaft fastening time must be reduced 【Workability / maintenance】Introducing case studies using split type couplings to reduce shaft fastening time. May. 10. 2020 time >
Introducing case studies using split type couplings to reduce shaft fastening time.
350% instantaneous maximum torque needs to be handled 【Compact / lightweight】Introducing case studies where high-rigidity couplings are used to improve torque transmission.May. 10. 2020 time >
Introducing case studies where high-rigidity couplings are used to improve torque transmission.
Coupling maintenance frequency must be drastically reduced 【Workability / maintenance】High torque and long-term maintenance free coupling for improving machine reliability. May. 10. 2020 time >
High torque and long-term maintenance free coupling for improving machine reliability.
Tablet PCs must be fixed to equipment 【Workability / maintenance】Introducing products for easily fixing tablet PCs to equipment using magnets. May. 10. 2020 time >
Introducing products for easily fixing tablet PCs to equipment using magnets.
LCD monitors/tablets must be fixed to equipment 【Elegant functionality / design】Introducing display mounting components specialized for production sites. May. 10. 2020 time >
Introducing display mounting components specialized for production sites.
Screw corrosion prevention is required in environments subjected to water 【High sanitation / corrosion-resistant / clean】Introducing screws that prevents galvanic corrosion.May. 10. 2020 time >
Introducing screws that prevents galvanic corrosion.
Corrosion countermeasures for salt water are required for screws 【High sanitation / corrosion-resistant / clean】Introducing two-phase stainless steel screws with strength and corrosion resistance superior to SUS316L.May. 10. 2020 time >
Introducing two-phase stainless steel screws with strength and corrosion resistance superior to SUS316L.
Tools that can be used even in narrow working spaces are required 【Workability / maintenance】Introducing tools especially for improving workability in narrow spaces.May. 10. 2020 time >
Introducing tools especially for improving workability in narrow spaces.
Screws that can be used in limited spaces are required 【Elegant functionality / design】Introducing case studies in which the ultra-thin head beautifully decorates the mounting surface.May. 10. 2020 time >
Introducing case studies in which the ultra-thin head beautifully decorates the mounting surface.
Countermeasures for screw loosening are required 【Safety / precautionary measures】Introducing washers that prevent screw loosening simply by combining with commercially available hex nuts.May. 10. 2020 time >
Introducing washers that prevent screw loosening simply by combining with commercially available hex nuts.
Screws that retain high strength even in high-temperature environments are required 【Productivity increase】Introducing screws with excellent heat resistance.May. 10. 2020 time >
Introducing screws with excellent heat resistance.
Stainless steel screws must be prevented from galling / seizing 【Workability / maintenance】Introducing screws with a surface treatment that prevents seizing.May. 10. 2020 time >
Introducing screws with a surface treatment that prevents seizing.
Reinforcement is required for places where bolts are frequently removed 【Workability / maintenance】Introducing inserts for reinforcing places where bolts are frequently removed.May. 10. 2020 time >
Introducing inserts for reinforcing places where bolts are frequently removed.
Improved workability for fixing / positioning is required 【Workability / maintenance】Introducing screws that are rust-resistant and simply/securely fix workpieces.May. 10. 2020 time >
Introducing screws that are rust-resistant and simply/securely fix workpieces.
Removing stripped screws 【Workability / maintenance】Introducing a product with excellent workability that can remove damaged screws.May. 10. 2020 time >
Introducing a product with excellent workability that can remove damaged screws.
NEW SAVE