General TolerancesThis page describes JIS B 0405 / JIS B 0419 "General tolerances".Jan. 27. 2025 time >
This page describes JIS B 0405 / JIS B 0419 "General tolerances".
Jan. 27. 2025 time >
SteelThis page describes "Steels" such as SS400, SPCC, SPHC, SUJ2 and FC200.May. 10. 2016 time >
This page describes "Steels" such as SS400, SPCC, SPHC, SUJ2 and FC200.
May. 10. 2016 time >
Plastic and RubberThis page describes "Plastics and Rubbers" such as ABS, FRP, polycarbonate, polypropylene, silicone rubber and butyl rubber.May. 10. 2016 time >
This page describes "Plastics and Rubbers" such as ABS, FRP, polycarbonate, polypropylene, silicone rubber and butyl rubber.
Surface TreatmentThis page describes "Surface Treatments" such as thermal spraying, induction hardening, nitriding, electroplating, chemical conversion treatment and anodic oxidation.May. 10. 2016 time >
This page describes "Surface Treatments" such as thermal spraying, induction hardening, nitriding, electroplating, chemical conversion treatment and anodic oxidation.
Aluminum AlloyThis page describes "Aluminum Alloys" such as A5052, A2017, A6063 and A7075.May. 10. 2016 time >
This page describes "Aluminum Alloys" such as A5052, A2017, A6063 and A7075.
Stainless SteelThis page describes "Stainless Steels" such as SUS304, SUS316, SUS430, SUS316L, SUS303, SUS440C and SUS403.May. 10. 2016 time >
This page describes "Stainless Steels" such as SUS304, SUS316, SUS430, SUS316L, SUS303, SUS440C and SUS403.
Comparison Table of MaterialThis page describes "Comparison table of material".May. 10. 2016 time >
This page describes "Comparison table of material".
Geometrical TolerancingThis page describes JIS B 0021 "Geometrical tolerancing−Tolerancing of form, orientation, location and run-out".Jun. 18. 2015 time >
This page describes JIS B 0021 "Geometrical tolerancing−Tolerancing of form, orientation, location and run-out".
Jun. 18. 2015 time >
Second Moment of Area, Section Modulus, and Turning Radius of Cross SectionThis page describes "Cross Section's Area Second Moment, Section Modulus, Rotation Radius".Jun. 18. 2015 time >
This page describes "Cross Section's Area Second Moment, Section Modulus, Rotation Radius".
GD2This page describes the moment of inertia "GD2".Jun. 18. 2015 time >
This page describes the moment of inertia "GD2".
Conversion Table of HardnessThis page describes SAE J 417 "Conversion Table of Hardness".Jun. 18. 2015 time >
This page describes SAE J 417 "Conversion Table of Hardness".
ISO General Purpose Metric Screw ThreadsThis page describes JIS B 0205-2/4 / JIS B 0205 (old standard) / JIS B 0207 (old standard) "General purpose metric screw threads". Jun. 18. 2015 time >
This page describes JIS B 0205-2/4 / JIS B 0205 (old standard) / JIS B 0207 (old standard) "General purpose metric screw threads".
Unit Symbol and Volume CalculationThis page describes "Unit Symbol and Volume Calculation".Jun. 18. 2015 time >
This page describes "Unit Symbol and Volume Calculation".
International System of UnitsThis page describes JIS Z 8203 "International System of Units (SI)".Jun. 18. 2015 time >
This page describes JIS Z 8203 "International System of Units (SI)".
NEW SAVE