Date Updated:Mar. 26. 2024

Higher torque and Lower price.

4 features of XH series.
Compare it with conventional product.

1. Transmission torque has improved by 1.5 times.

  • The number of disk fixing bolts on one side, which was two for conventional XB series products, has been changed to three for XH series products.
    The increased disk fixing power has enhanced transmission torque by 1.5 times.

  • XH series is the successor to XB series.
  • Total length / outside diameter, and max. bore diameter are the same as XBW.
  • Aff ordable price compared with identical sizes of XB series products.

introduction_XG_XH_04-2_EN-2

2. Compact and Lower Cost

  • Downsizing and cost reduction of couplings can be achieved by selecting XH series when servomotors' instantaneous maximum torque improve by 350%.

DiscType Coupling

3. Expansion of Standard Bore Diameter

  • Standardized shaft hole diameter that is not available in the XB series.
    ( are standard shaft hole diameters only for the XH series, in contrast with the XB series. )

introduction_XG_XH2_02-2_EN-4

4. Standardization of Long Type XHW-L

  • If the coupling cannot reach the shaft when connecting an electric actuator and a motor, usually a special product with its total length elongated is used. However, in XH series, long type XHW-L has been standardized.
  • With its improved torque transmission capability, XH series will enable downsizing from conventional products. If XHW does not provide suffi cient total length, use long type XHW-L instead.



Make an inquiry Check here to see applications

Product Introduction Reduced cost/energy saving/long life High strength/high rigidity Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical equipment FA Devices Couplings