Date Published:Mar. 24. 2015
Coupling for special environment
Couplings that can be used in special environments such as clean room, vacuum, high temperature (80 ° C or higher) are available.
| Type | Slit Coupling | Oldham Coupling | Disk Coupling | ||||
|---|---|---|---|---|---|---|---|
| Shape | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
| Part Number | XSTS | XWSS | MSXP | MOHS | MOP | XBWS* | XBSS* |
| Material | SUS316L | SUS316L | PEEK | SUS303 Vespel** SUSXM7 |
A2017 PEEK SUSXM7 |
SUS303 SUSXM7 |
SUS303 SUSXM7 |
| Cleaning method | Ultrasonic cleaning | Ultrasonic cleaning | Ultrasonic cleaning | Ultrasonic cleaning | Ultrasonic cleaning | Ultrasonic cleaning* | Ultrasonic cleaning* |
| Low particle | ◎ | ◎ | ◎ | △ | △ | ○ | ○ |
| Vacuum-supported | ○ | ○ | ○ | ◎ | ◎ | ○ | ○ |
| Less outgas | ○ | ○ | ○ | ○ | ○ | ○ | ○ |
| Heat resistant | ○ | ○ | ○ | ◎ | ◎ | ○ | ○ |
| Chemical resistant | ◎ | ◎ | ◎ | ○ | ○ | ○ | ○ |
| Zero Backlash | ◎ | ◎ | ◎ | ◎ | ◎ | ||
| High torque | ○ | ○ | ○ | ○ | |||
| High torsional rigidity | ◎ | ◎ | |||||
| Allowable Misalignment | ○ | ○ | ◎ | ◎ | ○ | ○ | |
◎:Excellent ○:Very good △:Abrasion powder may be produced
*XBWS XBSS are uncleaned products.Clean washing and clean packaging are available upon request.
**VESPEL is a registered trademark of U.S. company DuPont.
● Low particle
The amount of attached particle is ultra low.This is directly available in a cleanroom. This does not bring contaminated matters into a cleanroom.
● Vacuum-supported
A material with which outgas production in a vacuum environment is small is used.If misalignment becomes larger due to vacuum pressure difference,MOHS MOP, for which larger misalignment is permitted, are recommended.
● Less outgas
Materials with which production of outgas that causes chemical contamination under atmospheric environment is small are used.● Heat resistant
This is available even in an environment of high temperature( 80℃ or higher)Elongation or deflection of a shaft associated with thermal expansion may increase misalignment. If misalignment becomes larger, MOHS MOP, for which larger misalignment is permitted, is recommended.
● Chemical resistant
Materials superior in chemical resistance are used.Analysis of outgas


*Both inorganic gas and organic gas are not more than the lower limit of determined amount and are not detected.
Change in static torsional stiffness due to temperature





This is a value for each product under the condition where the static torsional stiffness at 20°C is 100%.
Product Introduction
Heat resistance/corrosion resistance
Cleanroom/vacuum/non-magnetic
Semiconductor Manufacturing Equipment
Medical equipment
FA Devices
Couplings