Date Published:May. 10. 2020
350% instantaneous maximum torque needs to be handled 【Compact / lightweight】
High-rigidity couplings should be used to improve torque transmission
Vacuum/compressed air mold for food containers
A larger coupling size is required if increasing the servomotor instantaneous maximum torque from 300% to 350%. A disk coupling (XH series) with excellent torque transmission capability and rigidity can be used to achieve a compact form at a reduced cost.
Recommended product
Issue/case studies
Compact/space-saving/lightweight
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical equipment
FA Devices
Solution samples
Couplings