Date Published:Oct. 17. 2022
Jaw Type Couplings Lineup List
This is the lineup list of jaw-type couplings. Select the coupling required from the lineup list.
Compare the differences in torque and misalignment due to sleeves.⇒ |
Fastening Method | |||||||
|---|---|---|---|---|---|---|---|---|
Set Screw![]() |
Clamping![]() |
Set Screw + Key![]() |
Clamping + Key![]() |
Bushing![]() |
||||
| Sleeves | Tight Fit | |
![]() |
MJC-BL |
MJC-CS-BL |
MJC-K-BL |
MJC-CSK-BL |
MJB-BL |
![]() |
MJC-WH |
MJC-CS-WH |
MJC-K-WH |
MJC-CSK-WH |
MJB-WH |
|||
![]() |
MJC-RD |
MJC-CS-RD |
MJC-K-RD |
MJC-CSK-RD |
MJB-RD |
|||
![]() |
MJC-GR |
MJC-CS-GR |
MJC-K-GR |
MJC-CSK-GR |
MJB-GR |
|||
| Easy Fit | ![]() |
![]() |
MJC-EBL |
MJC-CS-EBL |
MJC-K-EBL |
MJC-CSK-EBL |
MJB-EBL |
|
![]() |
MJC-EWH |
MJC-CS-EWH |
MJC-K-EWH |
MJC-CSK-EWH |
MJB-EWH |
|||
![]() |
MJC-ERD |
MJC-CS-ERD |
MJC-K-ERD |
MJC-CSK-ERD |
MJB-ERD |
|||
![]() |
MJC-EGR |
MJC-CS-EGR |
MJC-K-EGR |
MJC-CSK-EGR |
MJB-EGR |
|||
Fastening Method
Set screw type
This is low cost and most common attachment method. However, since the screw point directly contacts the shaft, note that it may damage the shaft or make it difficult to remove the unit.
![]()
Clamping type
The bore is contracted by tightening force of the screw to clamp the shaft. Mounting and removal can be easily conducted, which does not damage the shaft.
![]()
Sleeve

Tight Fit
The hub and sleeve are press-fit and can be used under zero backlash*1. Since the sleeve's vibration absorption can raise the gain of a servomotor, this unit can achieve high responsive operation exceeding the Disk coupling.
*1: For the torque used under zero backlash, please refer to dimensional table.
Tight Fit Applications
XY stage / Index table / Machine tool / Injection molding machineEasy Fit
This unit allows you to easily assemble and partition the hub and sleeve. It is possible to mount a hub on the shaft in advance and easily assemble the unit even in a location where the coupling is less-visible.
Easy Fit Applications
Transport device / Mixer / Ventilator / Pump / Dispenser
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical equipment
FA Devices
Couplings