Date Published:May. 10. 2020
Tablet PCs must be fixed to equipment 【Workability / maintenance】
Tablet PC holders that can be mounted using magnets are available
The holder has magnets that make it easy to install to and remove from devices/equipment, and the installation position of the tablet can be easily changed to suit the work environment. Tablet PCs between 9 and 12 inches can be mounted by adjusting the arms.

Recommended product
Issue/case studies
Improved productivity/workability
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical equipment
FA Devices
Solution samples
Machine Elements