Date Updated:Apr. 26. 2022
Simple positioning with vertical axes is needed 【Workability / maintenance】
Bracket can be fixed using button operation alone
Brackets for simple positioning when using round pipes/square shafts for vertical axes are available. Push the push button to unlock the lock and release the push button to fix it in position. Up to 5 kg can be loaded, suitable for mounting monitors or tablet PCs.
While continuing to push the button, move bracket to the location it should be fixed.
Recommended product
Issue/case studies
Improved productivity/workability
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical equipment
FA Devices
Solution samples
Machine Elements